目錄: Branham, WC
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Branham, WC
PFS200SUL-EP Pneumatic Spring Applied Brake - WC Branham - Pneumatic Spring Applied Brakes
Branham, WC
Caliper Disc Brakes
Pneumatic Spring Applied Brakes
Powered by
CAD模型選擇
{wcbranham/caliper_disc_brakes/pneumatic_spring_applied_brakes/pfs200sul_ep.prj},{NB=4005-0142},{PN=4005-0142},{MN=PFS200LFUL-EP},{DESC=Single Acting, Floating Mount. Use Fixed Disc},{AI=Dual Pistons. Spring Applied 85 PSI Release},{DT=3/8},{TF=929 lbf, (4132 N)},{DTH=0.375}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model #
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AI
Additional Info
ⁿ/ₐ
DT
Disc Thic.
[Inch]
TF
Tangential Force
ⁿ/ₐ
4005-0139
4005-0139
PFS200AFUL-EP
Single Acting, Floating M...
Dual Pistons. Spring Appl...
5/32
929 lbf, (4132 N)
4005-0140
4005-0140
PFS200IFUL-EP
Single Acting, Floating M...
Dual Pistons. Spring Appl...
3/16
929 lbf, (4132 N)
4005-0141
4005-0141
PFS200BFUL-EP
Single Acting, Floating M...
Dual Pistons. Spring Appl...
1/4
929 lbf, (4132 N)
4005-0142
4005-0142
PFS200LFUL-EP
Single Acting, Floating M...
Dual Pistons. Spring Appl...
3/8
929 lbf, (4132 N)
4005-0143
4005-0143
PFS200EFUL-EP
Single Acting, Floating M...
Dual Pistons. Spring Appl...
1/2
929 lbf, (4132 N)
4005-0144
4005-0144
PFS200JFUL-EP
Single Acting, Floating M...
Dual Pistons. Spring Appl...
5/8
929 lbf, (4132 N)
4005-0145
4005-0145
PFS200TFUL-EP
Single Acting, Floating M...
Dual Pistons. Spring Appl...
3/4
929 lbf, (4132 N)
4005-0146
4005-0146
PFS200OFUL-EP
Single Acting, Floating M...
Dual Pistons. Spring Appl...
1.0
929 lbf, (4132 N)
4005-0147
4005-0147
PFS200QFUL-EP
Single Acting, Floating M...
Dual Pistons. Spring Appl...
1-1/8
929 lbf, (4132 N)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
P38 Series - WC Branham - Pneumatic Brakes
Branham, WC
3.11.2022.
H200 Hydraulic Brake - WC Branham - Hydraulic Brakes
Branham, WC
3.11.2022.
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表