目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG210 - Two level Bronze sliding plate with graphite inserts without holes
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_210.prj},{NB=PBG210.060504012},{CODE=PBG210.060504012},{W=605},{L=40},{T=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
PBG210. 305 x 25 x 5
PBG210.030502505
305
25
5
PBG210. 305 x 30 x 6
PBG210.030503006
305
30
6
PBG210. 605 x 40 x 8
PBG210.060504008
605
40
8
PBG210. 1005 x 40 x 8
PBG210.100504008
1005
40
8
PBG210. 605 x 35 x 10
PBG210.060503510
605
35
10
PBG210. 1005 x 35 x 10
PBG210.100503510
1005
35
10
PBG210. 605 x 50 x 10
PBG210.060505010
605
50
10
PBG210. 1005 x 50 x 10
PBG210.100505010
1005
50
10
PBG210. 605 x 40 x 12
PBG210.060504012
605
40
12
PBG210. 1005 x 40 x 12
PBG210.100504012
1005
40
12
PBG210. 605 x 80 x 12
PBG210.060508012
605
80
12
PBG210. 1005 x 80 x 12
PBG210.100508012
1005
80
12
PBG210. 605 x 60 x 16
PBG210.060506016
605
60
16
PBG210. 1005 x 60 x 16
PBG210.100506016
1005
60
16
PBG210. 605 x 80 x 20
PBG210.060508020
605
80
20
PBG210. 1005 x 80 x 20
PBG210.100508020
1005
80
20
PBG210. 605 x 100 x 20
PBG210.060510020
605
100
20
PBG210. 1005 x 100 x 20
PBG210.100510020
1005
100
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表