您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Cotter pins DIN 94
MBO Oßwald
Accessories
Powered by
CAD模型選擇
{mbo_osswald/zubehoer/splinte20din2094.prj},{NB=10 00 0094 3263/000},{PREVIEW=../_pool_/5c/41/splint_700x700px.png},{REF=10 00 0094 3263/000},{IDENT=Splint DIN 94 3,2x63 Edelstahl blank},{SIZE=3,2x63},{MATERIAL=Edelstahl},{SURFACE=blank},{D1=3,2},{L=63},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/splint-din-94-3-2x63-edelstahl-blank},{DEFAULTSORTATTR=3673}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1
d1
[mm]
L
l
[mm]
10 00 0094 1006/013
10 00 0094 1006/013
Cotter pin DIN 94 1x6 Ste...
1x6
Steel
electr. galvanised white
1
6
10 00 0094 1008/013
10 00 0094 1008/013
Cotter pin DIN 94 1x8 Ste...
1x8
Steel
electr. galvanised white
1
8
10 00 0094 1010/013
10 00 0094 1010/013
Cotter pin DIN 94 1x10 St...
1x10
Steel
electr. galvanised white
1
10
10 00 0094 1012/013
10 00 0094 1012/013
Cotter pin DIN 94 1x12 St...
1x12
Steel
electr. galvanised white
1
12
10 00 0094 1014/013
10 00 0094 1014/013
Cotter pin DIN 94 1x14 St...
1x14
Steel
electr. galvanised white
1
14
10 00 0094 1016/013
10 00 0094 1016/013
Cotter pin DIN 94 1x16 St...
1x16
Steel
electr. galvanised white
1
16
10 00 0094 1018/013
10 00 0094 1018/013
Cotter pin DIN 94 1x18 St...
1x18
Steel
electr. galvanised white
1
18
10 00 0094 1608/013
10 00 0094 1608/013
Cotter pin DIN 94 1,6x8 S...
1,6x8
Steel
electr. galvanised white
1,6
8
10 00 0094 1610/013
10 00 0094 1610/013
Cotter pin DIN 94 1,6x10 ...
1,6x10
Steel
electr. galvanised white
1,6
10
10 00 0094 1612/013
10 00 0094 1612/013
Cotter pin DIN 94 1,6x12 ...
1,6x12
Steel
electr. galvanised white
1,6
12
10 00 0094 1614/013
10 00 0094 1614/013
Cotter pin DIN 94 1,6x14 ...
1,6x14
Steel
electr. galvanised white
1,6
14
10 00 0094 1616/013
10 00 0094 1616/013
Cotter pin DIN 94 1,6x16 ...
1,6x16
Steel
electr. galvanised white
1,6
16
10 00 0094 1618/013
10 00 0094 1618/013
Cotter pin DIN 94 1,6x18 ...
1,6x18
Steel
electr. galvanised white
1,6
18
10 00 0094 1620/013
10 00 0094 1620/013
Cotter pin DIN 94 1,6x20 ...
1,6x20
Steel
electr. galvanised white
1,6
20
10 00 0094 1622/013
10 00 0094 1622/013
Cotter pin DIN 94 1,6x22 ...
1,6x22
Steel
electr. galvanised white
1,6
22
10 00 0094 1625/013
10 00 0094 1625/013
Cotter pin DIN 94 1,6x25 ...
1,6x25
Steel
electr. galvanised white
1,6
25
10 00 0094 1628/013
10 00 0094 1628/013
Cotter pin DIN 94 1,6x28 ...
1,6x28
Steel
electr. galvanised white
1,6
28
10 00 0094 1632/013
10 00 0094 1632/013
Cotter pin DIN 94 1,6x32 ...
1,6x32
Steel
electr. galvanised white
1,6
32
10 00 0094 2010/013
10 00 0094 2010/013
Cotter pin DIN 94 2x10 St...
2x10
Steel
electr. galvanised white
2
10
10 00 0094 2012/013
10 00 0094 2012/013
Cotter pin DIN 94 2x12 St...
2x12
Steel
electr. galvanised white
2
12
10 00 0094 2014/013
10 00 0094 2014/013
Cotter pin DIN 94 2x14 St...
2x14
Steel
electr. galvanised white
2
14
10 00 0094 2016/013
10 00 0094 2016/013
Cotter pin DIN 94 2x16 St...
2x16
Steel
electr. galvanised white
2
16
10 00 0094 2018/013
10 00 0094 2018/013
Cotter pin DIN 94 2x18 St...
2x18
Steel
electr. galvanised white
2
18
10 00 0094 2020/013
10 00 0094 2020/013
Cotter pin DIN 94 2x20 St...
2x20
Steel
electr. galvanised white
2
20
10 00 0094 2022/013
10 00 0094 2022/013
Cotter pin DIN 94 2x22 St...
2x22
Steel
electr. galvanised white
2
22
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表