您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
PARAB - Corr. Tubing PARAB
REIKU
Conduits
Dynamic applictaion
Conduits made of Polyamide 12
Powered by
CAD模型選擇
{reiku/conduits/dynamic_application/conduits_made_of_polyamide_12/parab.prj},{NB=PARAB-07G},{INFO=Data Sheet},{FB=schwarz},{NW=07G},{A=2.4},{B=3.1},{C=>= 0.35},{D2=10.0},{D1=6.4},{BRS=15},{BRD=40},{VERSS=0},{CNSMASSEXACT=2.2},{VE=100},{VERS=0},{R1=0.300},{R2=0.200},{R3=0.200},{R4=0.350},{CX=0.500},{CXX=0.500},{ANGAUS=1.000},{ANGIN=0.500},{DIN=6.600},{NBR=10},{LVERS=0.000},{INFOLINK=http://ftp.reiku.biz/REIKU_PARAB_Datasheet.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
FB
Color
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
C
Height
[mm]
D2
Diameter
[mm]
D1
Diameter
[mm]
BRS
Bending radius (stat.)
[mm]
BRD
Bending radius (dyn.)
[mm]
CNSMASSEXACT
Weight
[kg/100m]
VE
Purch. Unit
[m]
PARAB-07G
black
07G
2.4
3.1
>= 0.35
10.0
6.4
15
40
2.2
100
PARAB-10F
black
10F
2.0
3.0
>= 0.30
13.0
9.4
20
50
2.6
100
PARAB-12F
black
12F
2.1
3.0
>= 0.30
15.5
11.8
25
65
3.5
50
PARAB-14F
black
14F
2.2
3.0
>= 0.30
18.5
14.2
30
80
4.7
50
PARAB-17F
black
17F
2.3
3.3
>= 0.30
21.0
16.5
30
80
5.5
50
PARAB-23F
black
23F
2.3
3.5
>= 0.30
28.5
22.3
35
90
9.2
50
PARAB-23G
black
23G
3.5
5.1
>= 0.35
28.0
22.3
40
100
9.2
50
PARAB-29F
black
29F
2.5
3.7
>= 0.35
34.0
28.5
45
120
12.0
50
PARAB-29G
black
29G
3.6
5.5
>= 0.40
34.0
28.2
50
120
12.0
50
PARAB-36G
black
36G
4.4
6.2
>= 0.40
42.0
35.9
60
180
16.0
30
PARAB-36F
black
36F
2.0
3.3
>= 0.40
42.0
35.4
65
185
17.1
30
PARAB-42M
black
42M
3.5
5.3
>= 0.40
49.0
40.7
65
190
17.7
30
PARAB-48F
black
48F
2.0
3.3
>= 0.40
54.0
47.2
70
195
23.8
30
PARAB-48G
black
48G
4.3
6.2
>= 0.40
54.0
46.5
70
200
22.0
30
PARAB-52G
black
52G
3.1
5.3
>= 0.50
62.8
52.0
125
300
36.5
10/30
PARAB-68G
black
68G
5.3
8.6
>= 0.50
79.0
66.0
150
350
44.0
30
PARAB-70G
black
70G
3.0
6.2
>= 0.50
82.5
70.0
150
350
51.0
10/30
PARAB-95G
black
95G
4.7
8.8
>= 0.50
105.5
87.5
170
400
85.0
10/30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PASSB - Gripping clamps PASSB
REIKU
01.03.2024
PARRG/B - Corr. Tubing PARRG/B
REIKU
01.03.2024
PAMBB - Middle jaws
REIKU
01.03.2024
TKKSB - Cable Stars
REIKU
01.03.2024
POFHB - Spring Holder
REIKU
01.03.2024
PAPRB - Standard-Protector
REIKU
01.03.2024
PAHOB/G - System Support made of plastics
REIKU
01.03.2024
POFHB - Spring Holder
REIKU
01.03.2024
PAVGB - Connecting Joint
REIKU
01.03.2024
PAKMB - Combi jaws
REIKU
01.03.2024
PASOG/PASOB - 90° Swivelling elbow
REIKU
01.03.2024
PURRB - Corr. Tubing PURRB
REIKU
01.03.2024
PADSB/G - System Support made of plastics
REIKU
01.03.2024
PAGOG/PAGOB, PG - Straight Connector, male plastic thread
REIKU
01.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表