目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
PA-838
NIDEC COMPONENTS
PRESSURE SENSORS
Pressure tranducers with AMP PA Series
Powered by
CAD模型選擇
{copal/sensors/pressure_tranducers_with_amp/pa_838.prj},{NB=PA-838-102G-R2},{CNSORDERNO=PA-838-102G-R2},{PR=0~98.1 kPa},{PRF=Gauge},{TEF=±0.05%F.S./°C},{F=R 1/4},{V=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
PR
Rated Pressure Range
ⁿ/ₐ
PRF
Pressure Reference
ⁿ/ₐ
TEF
Thermal Error(Zero Current)
ⁿ/ₐ
F
Fitting
ⁿ/ₐ
PA-838-501G-05
PA-838-501G-05
0~49.0 kPa
Gauge
±0.05%F.S./°C
G 1/8
PA-838-501G-R2
PA-838-501G-R2
0~49.0 kPa
Gauge
±0.05%F.S./°C
R 1/4
PA-838-501G-VCR
PA-838-501G-VCR
0~49.0 kPa
Gauge
±0.05%F.S./°C
VCR®
PA-838-501G-10
PA-838-501G-10
0~49.0 kPa
Gauge
±0.1%F.S./°C
G 1/8
PA-838-102G-05
PA-838-102G-05
0~98.1 kPa
Gauge
±0.05%F.S./°C
G 1/8
PA-838-102G-R2
PA-838-102G-R2
0~98.1 kPa
Gauge
±0.05%F.S./°C
R 1/4
PA-838-102G-VCR
PA-838-102G-VCR
0~98.1 kPa
Gauge
±0.05%F.S./°C
VCR®
PA-838-102G-10
PA-838-102G-10
0~98.1 kPa
Gauge
±0.1%F.S./°C
G 1/8
PA-838-103G-05
PA-838-103G-05
0~981 kPa
Gauge
±0.05%F.S./°C
G 1/8
PA-838-103G-R2
PA-838-103G-R2
0~981 kPa
Gauge
±0.05%F.S./°C
R 1/4
PA-838-103G-VCR
PA-838-103G-VCR
0~981 kPa
Gauge
±0.05%F.S./°C
VCR®
PA-838-103G-10
PA-838-103G-10
0~981 kPa
Gauge
±0.1%F.S./°C
G 1/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表