目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
Output Shaft Kits - Spartan Accessories
Hub City
Worm Gear Drives
Spartan Aluminum Worm Gear Drives
Accessories
Powered by
CAD模型選擇
{hubcityinc/worm_gear_drives/spartan_awgd/spartan_accessories/output_shaft_kits_asmtab.prj},{NB=0279-00524},{PN=0279-00524},{MN=AL850},{RATIO=N/A},{AS=N/A},{GT=N/A},{FS=N/A},{OD=N/A},{DESCRIPTION=AL850 KIT, SHAFT OUTPUT SINGLE},{PT=Right Angle},{PL=Worm Gear Drive},{IT=N/A},{ID=N/A},{OT=N/A},{N=5.550},{T=1.500},{OK=3/8 SQ.},{WTL=3},{PNS=606007.01},{PNK=607016.18},{PPATH=output_shaft_kits/output_shaft_kits_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Ident number
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
RATIO
Ratio
ⁿ/ₐ
AS
Assembly Style
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
OD
Output Diameter
[Inch]
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
ID
Input Diameter
[Inch]
OT
Output Type
ⁿ/ₐ
N
[Inch]
T
[Inch]
OK
Output Keyway
ⁿ/ₐ
WTL
Wt.
[Lbs.]
0279-00521
0279-00521
AL450
N/A
N/A
N/A
N/A
N/A
AL450 KIT, SHAFT OUTPUT S...
Right Angle
Worm Gear Drive
N/A
N/A
N/A
2.970
0.749
3/16 SQ.
1
0279-00522
0279-00522
AL500
N/A
N/A
N/A
N/A
N/A
AL500 KIT, SHAFT OUTPUT S...
Right Angle
Worm Gear Drive
N/A
N/A
N/A
3.940
0.999
1/4 SQ.
1
0279-00523
0279-00523
AL630
N/A
N/A
N/A
N/A
N/A
AL630 KIT, SHAFT OUTPUT S...
Right Angle
Worm Gear Drive
N/A
N/A
N/A
4.850
1.125
1/4 SQ.
2
0279-00524
0279-00524
AL850
N/A
N/A
N/A
N/A
N/A
AL850 KIT, SHAFT OUTPUT S...
Right Angle
Worm Gear Drive
N/A
N/A
N/A
5.550
1.500
3/8 SQ.
3
0279-00525
0279-00525
AL450
N/A
N/A
N/A
N/A
N/A
AL450 KIT, SHAFT OUTPUT D...
Right Angle
Worm Gear Drive
N/A
N/A
N/A
2.970
0.749
3/16 SQ.
1
0279-00526
0279-00526
AL500
N/A
N/A
N/A
N/A
N/A
AL500 KIT, SHAFT OUTPUT D...
Right Angle
Worm Gear Drive
N/A
N/A
N/A
3.940
0.999
1/4 SQ.
1
0279-00527
0279-00527
AL630
N/A
N/A
N/A
N/A
N/A
AL630 KIT, SHAFT OUTPUT D...
Right Angle
Worm Gear Drive
N/A
N/A
N/A
4.850
1.125
1/4 SQ.
2
0279-00528
0279-00528
AL850
N/A
N/A
N/A
N/A
N/A
AL850 KIT, SHAFT OUTPUT D...
Right Angle
Worm Gear Drive
N/A
N/A
N/A
5.550
1.500
3/8 SQ.
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表