OR-P - O-ring
Flexa
accessories
OR - O-ring
Powered by
CAD模型選擇
{flexa/accessories/or/or_p.prj},{NB=FLEXA OR-P 10330000013},{ART=10330000013},{ARTOLD=0330.000.013},{PG=13.5},{D=18.0},{S=2.0},{GEW=0.056},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
PG
DIN 40430
ⁿ/ₐ
D
[mm]
S
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA OR-P 10330000007
10330000007
7
10.0
1.5
0.014
50
FLEXA OR-P 10330000009
10330000009
9
12.5
1.8
0.018
50
FLEXA OR-P 10330000011
10330000011
11
16.0
2.0
0.028
50
FLEXA OR-P 10330000013
10330000013
13.5
18.0
2.0
0.056
50
FLEXA OR-P 10330000016
10330000016
16
20.0
2.0
0.032
50
FLEXA OR-P 10330000021
10330000021
21
26.0
2.0
0.044
25
FLEXA OR-P 10330000029
10330000029
29
34.0
2.0
0.052
25
FLEXA OR-P 10330000036
10330000036
36
44.0
2.5
0.096
25
FLEXA OR-P 10330000048
10330000048
48
53.0
2.5
0.100
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
OR-M - O-ring
Flexa
01.03.2022
OR - Oring
PROPLASTICA
19.08.2021
OR - O-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
O-RING - O-RING
Gates Tube Fittings
16.02.2022
RQHG - Tubing holder with through hole for fastening by screws. Ribbed fixi...
Flexa
06.12.2023
Free O-Rings
HUTCHINSON - Le Joint Français
27.06.2018
OR EO - O-Ring for fittings with EO 24° DKO swivel / for weld nipple
Parker
31.05.2022
RQGR - One-piece plastic reducer, quick-type
Flexa
22.03.2022
OR-003 - Ring Seals - O-Ring
Essentra Components
14.08.2014
23900 - O-rings
norelem
30.05.2024
O-Ring Axial Static Application - Basic Seals
Trelleborg
21.07.2023
OR - Anelli
Rigon
27.08.2021
O-Ring Ø12x2 - Seals
Maschinenbau Kitz
02.05.2024
R0159 - OR USA Code NBR or VITON (write desired material) - OR
PlaSteel
17.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表