目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
NW / KF leak port nipple type SUS
COSMOTEC
Vacuum pipe parts
Valve / Leak Port (Leak Valve)
Leak port (leak valve)
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/valve_leak_port/leak_port/nw_kf_leak_port_nipple_type_sus_asmtab.prj},{NB=NW25NILP},{CNSORDERNO=NW25NILP},{PC=20643},{STD=NW/KF25},{A=40},{C=27.2},{D=23.0},{L1=54},{L2=95},{PPATH=nw_kf_leak_port_nipple_type_sus_parts/nw_kf_leak_port_nipple_type_sus_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
STD
Standard Size
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
L1
[mm]
L2
[mm]
NW16NILP
NW16NILP
20642
NW/KF16
30
21.7
17.5
54
88
NW25NILP
NW25NILP
20643
NW/KF25
40
27.2
23.0
54
95
NW40NILP
NW40NILP
20288
NW/KF40
55
42.7
37.1
54
108
NW50NILP
NW50NILP
20644
NW/KF50
75
60.5
55.0
54
127
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NW / KF mm tube adapter SUS
COSMOTEC
04.04.2023
NW / KF leak port Standard SUS
COSMOTEC
04.04.2023
NW / KF-inch tube dual adapter SUS
COSMOTEC
04.04.2023
NW / KF water-cooling-gas - inlet air side: Tube end / vacuum side: female ...
COSMOTEC
04.04.2023
Rubber tube adapter SUS
COSMOTEC
04.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表