NSCSS-MP2 - Set Collar with Installation Screw Holes Split Type
NBK (Nabeya Bi-tech Kaisha)
Machine elemnets
Standard Set Collars
With Hole Type
Two holes
Powered by
CAD모델 선택
{nbk/man_machine_elements/standard_set_collars/with_hole_type/2_holes/nscss_mp2_asmtab.prj},{NB=NSCSS-15-12-MP2},{IDNR=},{CN=NSCSS-15-12-MP2},{D1=15},{B=12},{D=35},{F=12.0},{S=5.5},{P=25.0},{M=M5},{MASS=111},{PPATH=nscss_sp2_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
D1
Diameter d
[mm]
B
Width
[mm]
D
Diameter D
[mm]
F
Height
[mm]
S
Width
[mm]
P
Width
[mm]
M
Thread
ⁿ/ₐ
NSCSS-8-8-MP2
NSCSS-8-8-MP2
8
8
25
8.0
4.5
16.5
M3
NSCSS-8-10-MP2
NSCSS-8-10-MP2
8
10
25
8.0
4.5
18.0
M4
NSCSS-8-12-MP2
NSCSS-8-12-MP2
8
12
28
8.5
5.5
18.0
M5
NSCSS-8-15-MP2
NSCSS-8-15-MP2
8
15
30
9.0
4.5
19.0
M6
NSCSS-10-10-MP2
NSCSS-10-10-MP2
10
10
30
9.0
5.5
20.0
M4
NSCSS-10-12-MP2
NSCSS-10-12-MP2
10
12
30
9.0
5.5
20.0
M5
NSCSS-10-15-MP2
NSCSS-10-15-MP2
10
15
35
10.0
5.5
22.5
M6
NSCSS-12-10-MP2
NSCSS-12-10-MP2
12
10
30
10.0
5.5
21.0
M4
NSCSS-12-12-MP2
NSCSS-12-12-MP2
12
12
30
10.0
5.5
21.0
M5
NSCSS-12-15-MP2
NSCSS-12-15-MP2
12
15
35
11.0
5.5
23.5
M6
NSCSS-15-10-MP2
NSCSS-15-10-MP2
15
10
32
11.0
5.5
24.5
M4
NSCSS-15-12-MP2
NSCSS-15-12-MP2
15
12
35
12.0
5.5
25.0
M5
NSCSS-15-15-MP2
NSCSS-15-15-MP2
15
15
40
13.0
5.5
27.5
M6
NSCSS-16-10-MP2
NSCSS-16-10-MP2
16
10
35
12.0
5.5
25.5
M4
NSCSS-16-12-MP2
NSCSS-16-12-MP2
16
12
35
12.0
5.5
25.5
M5
NSCSS-16-15-MP2
NSCSS-16-15-MP2
16
15
40
13.0
5.5
28.0
M6
NSCSS-20-10-MP2
NSCSS-20-10-MP2
20
10
40
14.0
5.5
30.0
M4
NSCSS-20-12-MP2
NSCSS-20-12-MP2
20
12
40
14.0
5.5
30.0
M5
NSCSS-20-15-MP2
NSCSS-20-15-MP2
20
15
45
15.0
5.5
32.5
M6
NSCSS-25-12-MP2
NSCSS-25-12-MP2
25
12
45
17.0
6.6
35.0
M5
NSCSS-25-15-MP2
NSCSS-25-15-MP2
25
15
50
18.0
6.6
37.5
M6
NSCSS-30-15-MP2
NSCSS-30-15-MP2
30
15
55
20.0
6.6
42.5
M6
NSCSS-35-15-MP2
NSCSS-35-15-MP2
35
15
60
23.0
6.6
47.5
M6
NSCSS-40-18-MP2
NSCSS-40-18-MP2
40
18
70
26.0
9.0
55.0
M8
NSCSS-50-22-MP2
NSCSS-50-22-MP2
50
22
85
32.0
11.0
67.5
M10
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
NSCSS-SP2 - Set Collar with Installation Screw Holes Split Type
NBK (Nabeya Bi-tech Kaisha)
25.11.2023
SNSI1T-UT - Titanium Socket Head Cap Screw with Captive Washer
NBK (Nabeya Bi-tech Kaisha)
25.11.2023
SNSI3T-UT - Titanium Socket Head Cap Screw with Captive Washer
NBK (Nabeya Bi-tech Kaisha)
25.11.2023
SNSI3T - Titanium Socket Head Cap Screw with Captive Washer
NBK (Nabeya Bi-tech Kaisha)
25.11.2023
UNFA - Aluminum U Pull
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
NSCS-CN2 - Set Collar with Installation Screw Holes Clamping Type
NBK (Nabeya Bi-tech Kaisha)
25.11.2023
LHMS - Clamp Lever
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SNSI1T - Titanium Socket Head Cap Screw with Captive Washer
NBK (Nabeya Bi-tech Kaisha)
25.11.2023
UJFS - Stainless Steel Pull
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SVSI1S-PC - Socket Head Cap Screw with Captive Washer and Ventilation Hole
NBK (Nabeya Bi-tech Kaisha)
25.11.2023
SVSI1S - Socket Head Cap Screw with Captive Washer and Ventilation Hole
NBK (Nabeya Bi-tech Kaisha)
25.11.2023
LEFS-MD - Plastic Clamp Lever - Metal Detection
NBK (Nabeya Bi-tech Kaisha)
25.11.2023
NSCSS-CP2 - Set Collar with Installation Screw Holes Split Type
NBK (Nabeya Bi-tech Kaisha)
25.11.2023
KSF-PF - Seven Lobe Knob
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성