NSCS-SN2 - Set Collar with Installation Screw Holes Clamping Type
NBK (锅屋百迪株式会社)
机械要素零件
固定轴环
With Hole Type
Two holes
Powered by
CAD模型選擇
{nbk/man_machine_elements/standard_set_collars/with_hole_type/2_holes/nscs_sn2_asmtab.prj},{NB=NSCS-13-15-SN2},{IDNR=},{CN=NSCS-13-15-SN2},{D1=13},{B=15},{D=35},{F=11.0},{P=24},{M=M6},{M1=M6},{MASS=81},{PPATH=nscs_cmsn2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
D1
Diameter d
[mm]
B
Width
[mm]
D
Diameter D
[mm]
F
Height
[mm]
P
Width
[mm]
M
Thread M
ⁿ/ₐ
M1
Thread M1
ⁿ/ₐ
NSCS-6-8-SN2
NSCS-6-8-SN2
6
8
20
6.0
12
M3
M3
NSCS-6-10-SN2
NSCS-6-10-SN2
6
10
20
6.0
13
M3
M4
NSCS-8-8-SN2
NSCS-8-8-SN2
8
8
25
8.0
14
M3
M3
NSCS-8-10-SN2
NSCS-8-10-SN2
8
10
25
8.0
18
M4
M4
NSCS-8-12-SN2
NSCS-8-12-SN2
8
12
28
8.5
18
M5
M5
NSCS-8-15-SN2
NSCS-8-15-SN2
8
15
30
9.5
20
M5
M6
NSCS-10-10-SN2
NSCS-10-10-SN2
10
10
30
9.0
20
M5
M4
NSCS-10-12-SN2
NSCS-10-12-SN2
10
12
30
9.0
20
M5
M5
NSCS-10-15-SN2
NSCS-10-15-SN2
10
15
35
10.0
24
M6
M6
NSCS-12-10-SN2
NSCS-12-10-SN2
12
10
30
10.0
22
M5
M4
NSCS-12-12-SN2
NSCS-12-12-SN2
12
12
30
10.0
22
M5
M5
NSCS-12-15-SN2
NSCS-12-15-SN2
12
15
35
11.0
24
M6
M6
NSCS-13-10-SN2
NSCS-13-10-SN2
13
10
30
10.0
22
M4
M4
NSCS-13-15-SN2
NSCS-13-15-SN2
13
15
35
11.0
24
M6
M6
NSCS-15-10-SN2
NSCS-15-10-SN2
15
10
32
11.0
23
M4
M4
NSCS-15-12-SN2
NSCS-15-12-SN2
15
12
35
12.0
26
M5
M5
NSCS-15-15-SN2
NSCS-15-15-SN2
15
15
40
13.0
28
M6
M6
NSCS-16-10-SN2
NSCS-16-10-SN2
16
10
35
12.0
24
M4
M4
NSCS-16-12-SN2
NSCS-16-12-SN2
16
12
35
12.0
26
M5
M5
NSCS-16-15-SN2
NSCS-16-15-SN2
16
15
40
13.0
28
M6
M6
NSCS-20-10-SN2
NSCS-20-10-SN2
20
10
40
14.0
28
M4
M4
NSCS-20-12-SN2
NSCS-20-12-SN2
20
12
40
14.0
30
M5
M5
NSCS-20-15-SN2
NSCS-20-15-SN2
20
15
45
15.0
34
M6
M6
NSCS-25-12-SN2
NSCS-25-12-SN2
25
12
45
17.0
36
M5
M5
NSCS-25-15-SN2
NSCS-25-15-SN2
25
15
50
18.0
38
M6
M6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表