目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
NSA - LXMXM
IAI
1 axis Robot
NSA Series
Powered by
CAD模型選擇
{iai/1_axis_robot/nsa_series/nsa_lxmxm_asmtab.prj},{NB=NSA-LXMXM-WA-400-40-2300-T2-S-AQ-CT3(0_0)},{X=8},{SERIES=NSA-LXMXM},{ENTYPE=WA},{MOT=400},{OPTAQ=Yes},{LBS1=40,20},{S1=[2300:2700/50]},{LBS=40},{S=2300},{CONT=T2},{CTYPE=1},{LTC=3},{OPTCTD=CT3},{POS1=0},{POS2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ENTYPE
Encoder type
ⁿ/ₐ
MOT
Motor type
[W]
OPTAQ
Option: AQ Seal
ⁿ/ₐ
NSA-LXMXM-WA-400-40-2300-...
NSA-LXMXM-WA-400-40-2300-...
WA
400
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表