카탈로그: Motovario
생성됨: 14.04.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
NRVP/NMRVPL - Combined worm gear reducer with torque limiter
Motovario
Gear motors and gear units
Worm geared motors and gear units
Powered by
CAD모델 선택
{motovario/motoriduttori_e_riduttori/vite_senza_fine/nrvp_nmrlp_asmtab.prj},{NB=NRVP/NMRVPL 040-063 100 (10x10) AS1 11x23 18 NO 28 D NO NO - - - - NO},{GR1=40},{GR2=63},{VER=2},{GR=040-063},{ENTRNRVX='11x23','0.5inx1.18in'},{ACU1X='Ø18','Ø19','Ø0.75in'},{ACU2X='Ø28','Ø30','Ø32','Ø35','Ø1.25in'},{VB2X='No','VS19x40','VS0.75inx1.969in'},{TFUX=0,'No',2,'FA',3,'FB',4,'FC',5,'FD',6,'FE'},{PBX1=1,'1',5,'5',6,'6',7,'7',8,'8'},{PPATH=nrvp_nmrlp_asmtpl.prj},{A=100},{B=55},{B1=53.5},{BB=8},{D=25},{D1=11},{DG=62},{F1=-},{G=M45x1.5},{H=72},{H2=50},{I=63},{I2=40},{L=74},{N2=36.5},{R=107},{R2=71.5},{S=56},{T=36},{TT=28.3},{TT1=12.5},{T1=37},{T2=37},{RAP=100 (10x10)},{ES=1},{ENTRNRV=11x23},{ACU1=Ø18},{VB1=No},{ACU2=Ø28},{LIM=D},{VB2=No},{TFU=0},{PFU=0},{BR=0},{PBR=0},{CAP=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
GR
Size
ⁿ/ₐ
DFU
Output flange dimension (d)
ⁿ/ₐ
A
[mm]
B
[mm]
B1
[mm]
BB
[mm]
D
[mm]
D1
[mm]
DG
[mm]
F1
[mm]
G
[mm]
H
[mm]
H2
[mm]
I
[mm]
I2
[mm]
L
[mm]
N2
[mm]
R
[mm]
R2
[mm]
S
[mm]
T
[mm]
TT
[mm]
T1
[mm]
T2
[mm]
Z
[mm]
NRVP/NMRVPL 030-063 100 (...
030-063
-
80
55
53.5
8
25
9
62
-
M45x1.5
72
40
63
30
74
29
102
57
56
36
28.3
37
37
145
NRVP/NMRVPL 040-063 100 (...
040-063
-
100
55
53.5
8
25
11
62
-
M45x1.5
72
50
63
40
74
36.5
107
71.5
56
36
28.3
37
37
161
NRVP/NMRVPL 040-075 100 (...
040-075
-
100
70
63.5
8
28
11
68
-
M50x1.5
86
50
75
40
78.5
36.5
119
71.5
60
40
31.3
40
40
178.5
NRVP/NMRVPL 040-090 100 (...
040-090
-
100
70
84.5
10
35
11
80
-
M60x2
103
50
90
40
89.5
36.5
135
71.5
70
45
38.3
45
45
184.5
NRVP/NMRVPL 050-090 100 (...
050-090
-
120
70
84.5
10
35
14
80
M6
M60x2
103
50
90
50
89.5
43.5
167.5
84
70
45
38.3
45
45
184.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
NMRVP/NMRVP - Combined worm geared motor
Motovario
15.03.2023
PC-NMRV - Pre-stage helical model + worm geared motor fitted for motor coup...
Motovario
15.03.2023
CBA - Helical bevel geared motor aluminium series with compact motor
Motovario
15.03.2023
NRVP/NMRVP - Combined worm gear reducer
Motovario
15.03.2023
NRV - Worm reduction unit with input shaft
Motovario
15.03.2023
NMRVP - Worm geared motor
Motovario
15.03.2023
NRV-NMRL - Double worm reduction unit with input shaft and torque limiter
Motovario
15.03.2023
NRVP - Worm gear reducer
Motovario
15.03.2023
NMRVP/IHW - Worm gear reducer with pre-stage
Motovario
15.03.2023
NMRVPL/IHW - Worm gear reducer with pre-stage and torque limiter
Motovario
15.03.2023
ISW-SWL - Double worm reduction unit with input shaft and torque limiter
Motovario
15.03.2023
PC-SWL - Pre-stage helical model + worm geared motor fitted for motor coupl...
Motovario
15.03.2023
SWL/H - Worm gear reducer with pre-stage and torque limiter
Motovario
15.03.2023
NMRL/H - Worm gear reducer with pre-stage and torque limiter
Motovario
15.03.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성