您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQR-D - 快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/npqr_d.prj},{NB=8085702 NPQR-D-Q14-E---(high)},{TNR=8085702},{TYP=NPQR-D-Q14-E},{LODLEVEL=high},{D=14.000},{D1=0.000},{D2=0.000},{C=21.500},{C1=0.000},{C2=0.000},{L=45.000},{L1=0.000},{L2=0.000},{L5=22.400},{NW=13.000},{CNSMASSEXACT=0.0478},{VER=1},{L01=5.000},{L02=18.000},{L03=32.000},{L04=35.000},{L05=38.000},{L06=2.000},{L07=0.000},{L08=0.000},{L09=0.000},{L10=0.000},{L11=0.000},{L12=0.000},{L13=0.000},{D01=18.500},{D02=20.000},{D03=20.100},{D04=17.800},{D05=15.900},{D06=20.500},{D07=0.000},{D08=0.000},{D09=0.000},{D10=0.000},{D11=0.000},{D12=0.000},{W1=20.000},{W2=0.000},{GTIN=4052568553289}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
C
[mm]
C1
[mm]
C2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L5
[mm]
NW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8085697 NPQR-D-Q4-E
8085697
NPQR-D-Q4-E
4.000
0.000
0.000
10.300
0.000
0.000
30.000
0.000
0.000
14.000
3.000
0.0098
4052568454883
8085698 NPQR-D-Q6-E
8085698
NPQR-D-Q6-E
6.000
0.000
0.000
12.500
0.000
0.000
34.000
0.000
0.000
16.000
5.000
0.0150
4052568454890
8085699 NPQR-D-Q8-E
8085699
NPQR-D-Q8-E
8.000
0.000
0.000
14.500
0.000
0.000
35.500
0.000
0.000
16.800
7.000
0.0194
4052568454906
8085700 NPQR-D-Q10-E
8085700
NPQR-D-Q10-E
10.000
0.000
0.000
17.500
0.000
0.000
41.000
0.000
0.000
19.350
9.000
0.0324
4052568454913
8085701 NPQR-D-Q12-E
8085701
NPQR-D-Q12-E
12.000
0.000
0.000
20.500
0.000
0.000
47.000
0.000
0.000
22.400
11.000
0.0491
4052568454920
8085702 NPQR-D-Q14-E
8085702
NPQR-D-Q14-E
14.000
0.000
0.000
21.500
0.000
0.000
45.000
0.000
0.000
22.400
13.000
0.0478
4052568553289
8085703 NPQR-D-Q16-E
8085703
NPQR-D-Q16-E
16.000
0.000
0.000
24.000
0.000
0.000
53.500
0.000
0.000
22.400
15.000
0.0656
4052568553296
8085704 NPQR-D-Q6-Q4
8085704
NPQR-D-Q6-Q4
0.000
6.000
4.000
0.000
12.500
10.300
32.100
16.100
14.000
0.000
3.000
0.0120
4052568454937
8085705 NPQR-D-Q8-Q6
8085705
NPQR-D-Q8-Q6
0.000
8.000
6.000
0.000
14.500
12.500
35.000
17.050
16.100
0.000
5.000
0.0167
4052568454944
8085706 NPQR-D-Q10-Q8
8085706
NPQR-D-Q10-Q8
0.000
10.000
8.000
0.000
17.500
14.500
38.500
19.350
17.250
0.000
7.000
0.0251
4052568454951
8085707 NPQR-D-Q12-Q10
8085707
NPQR-D-Q12-Q10
0.000
12.000
10.000
0.000
20.500
17.500
44.000
22.400
19.600
0.000
9.000
0.0396
4052568454968
8085708 NPQR-D-Q16-Q12
8085708
NPQR-D-Q16-Q12
0.000
16.000
12.000
0.000
24.000
20.500
52.500
23.500
22.500
0.000
11.000
0.0637
4052568553302
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表