magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQH-L-Q - L型快插式螺纹接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/npqh_lq.prj},{NB=578284 NPQH-L-G14-Q8-P10},{TNR=578284},{TYP=NPQH-L-G14-Q8-P10},{D1=G1/4},{NENN=6.000},{D2=8.000},{D5=14.000},{L1=22.500},{H1=21.500},{H2=6.500},{SW=13.000},{T=16.000},{CNSMASSEXACT=0.0258},{D1N=13.157},{D6=16.000},{H3=2.500},{Z=13.800},{GTIN=4052568059873}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气接口
[mm]
D5
[mm]
L1
[mm]
H1
[mm]
H2
[mm]
SW
扳手开口宽度
[mm]
T
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
578276 NPQH-L-M5-Q4-P10
578276
NPQH-L-M5-Q4-P10
M5
2.500
4.000
9.000
17.500
14.000
4.000
9.000
13.000
0.0089
4052568059798
578278 NPQH-L-M7-Q4-P10
578278
NPQH-L-M7-Q4-P10
M7
3.000
4.000
9.000
17.500
15.000
5.000
9.000
13.000
0.0093
4052568059811
578280 NPQH-L-G18-Q4-P10
578280
NPQH-L-G18-Q4-P10
G1/8
3.000
4.000
9.000
19.500
18.000
5.000
13.000
13.000
0.0163
4052568059835
578277 NPQH-L-M5-Q6-P10
578277
NPQH-L-M5-Q6-P10
M5
2.500
6.000
12.000
20.500
14.000
4.000
9.000
15.800
0.0122
4052568059804
578279 NPQH-L-M7-Q6-P10
578279
NPQH-L-M7-Q6-P10
M7
3.250
6.000
12.000
17.500
15.000
5.000
9.000
15.800
0.0125
4052568059828
578281 NPQH-L-G18-Q6-P10
578281
NPQH-L-G18-Q6-P10
G1/8
5.000
6.000
12.000
22.000
18.000
5.000
13.000
15.800
0.0193
4052568059842
578283 NPQH-L-G14-Q6-P10
578283
NPQH-L-G14-Q6-P10
G1/4
5.000
6.000
12.000
22.000
21.500
6.500
13.000
15.800
0.0224
4052568059866
578282 NPQH-L-G18-Q8-P10
578282
NPQH-L-G18-Q8-P10
G1/8
6.000
8.000
14.000
22.500
18.000
5.000
13.000
16.000
0.0222
4052568059859
578284 NPQH-L-G14-Q8-P10
578284
NPQH-L-G14-Q8-P10
G1/4
6.000
8.000
14.000
22.500
21.500
6.500
13.000
16.000
0.0258
4052568059873
578287 NPQH-L-G38-Q8-P10
578287
NPQH-L-G38-Q8-P10
G3/8
6.000
8.000
14.000
23.000
25.500
7.000
16.000
16.000
0.0367
4052568059903
578285 NPQH-L-G14-Q10-P10
578285
NPQH-L-G14-Q10-P10
G1/4
8.000
10.000
16.000
26.000
22.000
6.500
16.000
18.300
0.0331
4052568059880
578288 NPQH-L-G38-Q10-P10
578288
NPQH-L-G38-Q10-P10
G3/8
8.000
10.000
16.000
26.000
25.500
7.000
16.000
18.300
0.0382
4052568059910
578291 NPQH-L-G12-Q10-P10
578291
NPQH-L-G12-Q10-P10
G1/2
8.000
10.000
16.000
26.000
27.500
8.500
16.000
18.300
0.0426
4052568059941
578286 NPQH-L-G14-Q12-P10
578286
NPQH-L-G14-Q12-P10
G1/4
8.500
12.000
19.000
28.500
25.500
6.500
20.000
19.500
0.0596
4052568059897
578289 NPQH-L-G38-Q12-P10
578289
NPQH-L-G38-Q12-P10
G3/8
11.000
12.000
19.000
28.500
26.000
7.000
20.000
19.500
0.0582
4052568059927
578292 NPQH-L-G12-Q12-P10
578292
NPQH-L-G12-Q12-P10
G1/2
11.000
12.000
19.000
28.500
30.500
8.500
20.000
19.500
0.0663
4052568059958
578290 NPQH-L-G38-Q14-P10
578290
NPQH-L-G38-Q14-P10
G3/8
11.000
14.000
22.000
32.000
26.000
7.000
20.000
22.500
0.0624
4052568059934
578293 NPQH-L-G12-Q14-P10
578293
NPQH-L-G12-Q14-P10
G1/2
11.000
14.000
22.000
32.000
30.500
8.500
20.000
22.500
0.0707
4052568059965
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表