magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQE DK - 快插螺纹接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/npqe_dk.prj},{NB=8112977 NPQE-DK-G14-Q10-P10_high},{TNR=8112977},{TYP=NPQE-DK-G14-Q10-P10},{LODLEVEL=high},{D1=G1/4},{D1M=13.157},{D2=10.000},{D3=16.800},{D4=17.000},{D5=12.000},{D6=0.000},{D7=11.160},{D8=14.500},{D11=17.000},{V=6},{L1=28.900},{L2=4.800},{L3=20.600},{L4=1.900},{L5=1.500},{L6=1.500},{L7=1.600},{L8=0.000},{L9=0.200},{L10=8.500},{SW=7.000},{R=0.800},{W=0.000},{D9=14.700},{D10=9.000},{V2=0},{L11=0.000},{VER=2},{CNSMASSEXACT=0.01950},{GTIN=4052568569075}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
D3
ⁿ/ₐ
D4
ⁿ/ₐ
L1
ⁿ/ₐ
L2
ⁿ/ₐ
SW
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8112964 NPQE-DK-M3-Q3-P10
8112964
NPQE-DK-M3-Q3-P10
M3
3.000
7.800
8.000
15.500
2.500
1.500
0.00250
4052568568948
8112965 NPQE-DK-M3-Q4-P10
8112965
NPQE-DK-M3-Q4-P10
M3
4.000
7.800
8.000
16.400
2.500
1.500
0.00210
4052568568955
8112966 NPQE-DK-M5-Q3-P10
8112966
NPQE-DK-M5-Q3-P10
M5
3.000
7.800
8.000
15.900
3.000
2.000
0.00300
4052568568962
8112967 NPQE-DK-M5-Q4-P10
8112967
NPQE-DK-M5-Q4-P10
M5
4.000
7.800
8.000
17.300
3.000
2.000
0.00285
4052568568979
8112968 NPQE-DK-M5-Q6-P10
8112968
NPQE-DK-M5-Q6-P10
M5
6.000
9.800
10.000
17.800
3.000
2.500
0.00360
4052568568986
8112969 NPQE-DK-M7-Q4-P10
8112969
NPQE-DK-M7-Q4-P10
M7
4.000
7.800
10.000
18.800
5.500
3.000
0.00480
4052568568993
8112970 NPQE-DK-M7-Q6-P10
8112970
NPQE-DK-M7-Q6-P10
M7
6.000
9.800
10.000
20.400
5.500
4.000
0.00430
4052568569006
8112971 NPQE-DK-G18-Q4-P1...
8112971
NPQE-DK-G18-Q4-P10
G1/8
4.000
7.800
13.000
16.200
5.100
3.000
0.00650
4052568569013
8112972 NPQE-DK-G18-Q6-P1...
8112972
NPQE-DK-G18-Q6-P10
G1/8
6.000
9.800
13.000
18.200
5.100
4.000
0.00720
4052568569020
8112973 NPQE-DK-G18-Q8-P1...
8112973
NPQE-DK-G18-Q8-P10
G1/8
8.000
13.800
14.000
25.700
4.200
5.000
0.01160
4052568569037
8112974 NPQE-DK-G18-Q10-P...
8112974
NPQE-DK-G18-Q10-P10
G1/8
10.000
16.800
17.000
28.300
4.200
5.000
0.01750
4052568569044
8112975 NPQE-DK-G14-Q6-P1...
8112975
NPQE-DK-G14-Q6-P10
G1/4
6.000
11.800
17.000
20.100
4.800
4.000
0.01280
4052568569051
8112976 NPQE-DK-G14-Q8-P1...
8112976
NPQE-DK-G14-Q8-P10
G1/4
8.000
13.800
17.000
24.400
4.800
6.000
0.01400
4052568569068
8112977 NPQE-DK-G14-Q10-P...
8112977
NPQE-DK-G14-Q10-P10
G1/4
10.000
16.800
17.000
28.900
4.800
7.000
0.01950
4052568569075
8112978 NPQE-DK-G14-Q12-P...
8112978
NPQE-DK-G14-Q12-P10
G1/4
12.000
19.800
20.000
31.100
4.800
7.000
0.02680
4052568569082
8158773 NPQE-DK-M3-Q4-F1A...
8158773
NPQE-DK-M3-Q4-F1A-P10
M3
4.000
7.800
8.000
16.400
2.500
1.500
0.00161
4052568599003
8144595 NPQE-DK-M5-Q4-F1A...
8144595
NPQE-DK-M5-Q4-F1A-P10
M5
4.000
7.800
8.000
17.300
3.000
2.500
0.00266
4052568581107
8144596 NPQE-DK-M5-Q6-F1A...
8144596
NPQE-DK-M5-Q6-F1A-P10
M5
6.000
9.800
10.000
17.800
3.000
2.500
0.00336
4052568581114
8144597 NPQE-DK-M7-Q4-F1A...
8144597
NPQE-DK-M7-Q4-F1A-P10
M7
4.000
7.800
10.000
18.800
5.500
3.000
0.00411
4052568581121
8144598 NPQE-DK-M7-Q6-F1A...
8144598
NPQE-DK-M7-Q6-F1A-P10
M7
6.000
9.800
10.000
20.400
5.500
4.000
0.00402
4052568581138
8144599 NPQE-DK-G18-Q4-F1...
8144599
NPQE-DK-G18-Q4-F1A-P10
G1/8
4.000
7.800
13.000
16.200
5.100
3.000
0.00600
4052568581145
8144600 NPQE-DK-G18-Q6-F1...
8144600
NPQE-DK-G18-Q6-F1A-P10
G1/8
6.000
9.800
13.000
18.200
5.100
4.000
0.00682
4052568581152
8144601 NPQE-DK-G18-Q8-F1...
8144601
NPQE-DK-G18-Q8-F1A-P10
G1/8
8.000
13.800
14.000
25.700
4.200
5.000
0.01030
4052568581169
8144602 NPQE-DK-G18-Q10-F...
8144602
NPQE-DK-G18-Q10-F1A-P10
G1/8
10.000
16.800
17.000
28.300
4.200
5.000
0.01500
4052568581176
8144603 NPQE-DK-G14-Q6-F1...
8144603
NPQE-DK-G14-Q6-F1A-P10
G1/4
6.000
11.800
17.000
20.100
4.800
4.000
0.01142
4052568581183
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表