magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQE-D-S - 快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/npqe_d_q_s.prj},{NB=8113186 NPQE-D-Q6-S8-P10---(high)},{TNR=8113186},{TYP=NPQE-D-Q6-S8-P10},{LODLEVEL=high},{D1=6.000},{D2=8.000},{D5=12.500},{L1=41.600},{L2=18.300},{V=2},{L01=12.860},{L02=24.010},{L03=2.700},{L04=1.650},{D01=7.900},{D02=11.800},{D03=7.160},{D05=5.000},{R1=3.000},{L05=23.000},{CNSMASSEXACT=0.00327},{GTIN=4052568465148}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8113183 NPQE-D-Q3-S4-P10
8113183
NPQE-D-Q3-S4-P10
3.000
4.000
6.200
27.600
12.400
0.00070
4052568465117
8113184 NPQE-D-Q4-S6-P10
8113184
NPQE-D-Q4-S6-P10
4.000
6.000
10.500
39.500
15.900
0.00250
4052568465124
8113185 NPQE-D-Q4-S8-P10
8113185
NPQE-D-Q4-S8-P10
4.000
8.000
13.000
41.500
18.300
0.00397
4052568465131
8113186 NPQE-D-Q6-S8-P10
8113186
NPQE-D-Q6-S8-P10
6.000
8.000
12.500
41.600
18.300
0.00327
4052568465148
8113187 NPQE-D-Q6-S10-P10
8113187
NPQE-D-Q6-S10-P10
6.000
10.000
12.500
42.400
21.100
0.00442
4052568465155
8113188 NPQE-D-Q8-S10-P10
8113188
NPQE-D-Q8-S10-P10
8.000
10.000
14.000
46.800
21.100
0.00500
4052568465162
8113189 NPQE-D-Q6-S12-P10
8113189
NPQE-D-Q6-S12-P10
6.000
12.000
12.500
44.000
22.700
0.00454
4052568465179
8113190 NPQE-D-Q8-S12-P10
8113190
NPQE-D-Q8-S12-P10
8.000
12.000
14.000
46.800
22.700
0.00610
4052568465186
8113191 NPQE-D-Q10-S12-P1...
8113191
NPQE-D-Q10-S12-P10
10.000
12.000
18.000
52.300
22.700
0.00837
4052568465193
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表