您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPFB - 螺纹管接头
Festo
产品
气动连接系统
接头
螺纹管接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/threaded/npfb.prj},{NB=547776 NPFB-T-2R14-G14-MMF},{TNR=547776},{TYP=NPFB-T-2R14-G14-MMF},{INFO=2014-12-31},{VERS=11},{D=0.0},{D1=8.0},{D2=9.0},{D3=0},{T=0},{TC=0.000},{T1=G1/4},{T1C=13.157},{T2=R1/4},{T2C=13.157},{A=0.0},{A1=8.0},{A2=12.5},{B=49.50},{B1=0.00},{B2=0.00},{E=32.00},{L=25.5},{L1=0.0},{L2=0.0},{P=16.0},{SW=13},{CNSMASSEXACT=0.043},{VERS2=3},{EOLDATE=31.12.2014}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
NPFC-L - L型接头
Festo
26.09.2023
NPFC-Y - Y-接头
Festo
26.09.2023
NPFC-T - T形接头
Festo
26.09.2023
NPFC-X - 螺纹管接头
Festo
26.09.2023
NPFC-D - 双螺纹接头
Festo
26.09.2023
NPFC-S - 轴套
Festo
26.09.2023
NPFC-R - 螺纹管接头
Festo
26.09.2023
NPFC-E - 扩展
Festo
26.09.2023
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
T
螺纹
ⁿ/ₐ
TC
[mm]
T1
螺纹
ⁿ/ₐ
T2
螺纹
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
B
[mm]
B1
[mm]
B2
[mm]
E
[mm]
L
[mm]
L1
[mm]
L2
[mm]
P
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
547715 NPFB-L-2M5-F
547715
NPFB-L-2M5-F
4.2
0.0
0.0
0
M5
5.000
0
0
4.0
0.0
0.0
15.25
0.00
0.00
0.00
11.0
0.0
0.0
8.5
9
0.031
547716 NPFB-L-2G18-F
547716
NPFB-L-2G18-F
6.0
0.0
0.0
0
G1/8
9.728
0
0
7.0
0.0
0.0
26.50
0.00
0.00
0.00
20.0
0.0
0.0
13.0
10
0.019
547717 NPFB-L-2G14-F
547717
NPFB-L-2G14-F
9.0
0.0
0.0
0
G1/4
13.157
0
0
8.0
0.0
0.0
33.50
0.00
0.00
0.00
25.5
0.0
0.0
16.0
13
0.031
547718 NPFB-L-2G38-F
547718
NPFB-L-2G38-F
10.0
0.0
0.0
0
G3/8
16.662
0
0
10.0
0.0
0.0
39.25
0.00
0.00
0.00
29.0
0.0
0.0
20.5
17
0.061
547719 NPFB-L-2G12-F
547719
NPFB-L-2G12-F
14.0
0.0
0.0
0
G1/2
20.955
0
0
11.0
0.0
0.0
47.75
0.00
0.00
0.00
35.0
0.0
0.0
25.5
20
0.115
547720 NPFB-L-2G34-F
547720
NPFB-L-2G34-F
19.0
0.0
0.0
0
G3/4
26.441
0
0
16.5
0.0
0.0
52.50
0.00
0.00
0.00
36.5
0.0
0.0
32.0
25
0.145
547721 NPFB-L-2G1-F
547721
NPFB-L-2G1-F
24.0
0.0
0.0
0
G1
33.249
0
0
19.0
0.0
0.0
64.50
0.00
0.00
0.00
45.0
0.0
0.0
39.0
30
0.245
547722 NPFB-L-2M5-MF
547722
NPFB-L-2M5-MF
0.0
4.2
2.0
0
0
0.000
M5
M5
0.0
4.0
4.0
0.00
17.00
15.25
0.00
0.0
13.5
11.5
7.5
9
0.006
547723 NPFB-L-R18-G18-MF
547723
NPFB-L-R18-G18-MF
0.0
6.0
5.5
0
0
0.000
G1/8
R1/8
0.0
7.0
8.0
0.00
25.00
25.50
0.00
0.0
20.0
19.0
13.0
10
0.018
547724 NPFB-L-R14-G14-MF
547724
NPFB-L-R14-G14-MF
0.0
9.0
8.0
0
0
0.000
G1/4
R1/4
0.0
8.0
12.5
0.00
32.00
32.00
0.00
0.0
25.5
24.0
16.0
13
0.032
547725 NPFB-L-R38-G38-MF
547725
NPFB-L-R38-G38-MF
0.0
10.0
11.0
0
0
0.000
G3/8
R3/8
0.0
10.0
13.6
0.00
37.50
36.75
0.00
0.0
29.0
26.5
20.5
17
0.055
547726 NPFB-L-R12-G12-MF
547726
NPFB-L-R12-G12-MF
0.0
14.0
14.0
0
0
0.000
G1/2
R1/2
0.0
11.0
15.5
0.00
45.50
44.25
0.00
0.0
35.0
31.5
25.5
20
0.099
547727 NPFB-L-R34-G34-MF
547727
NPFB-L-R34-G34-MF
0.0
19.0
19.0
0
0
0.000
G3/4
R3/4
0.0
16.5
16.0
0.00
49.75
49.00
0.00
0.0
36.5
33.0
32.0
25
0.120
547728 NPFB-L-R1-G1-MF
547728
NPFB-L-R1-G1-MF
0.0
24.0
24.0
0
0
0.000
G1
R1
0.0
19.0
17.0
0.00
60.50
58.50
0.00
0.0
45.0
39.0
39.0
30
0.212
547729 NPFB-L-2M5-M
547729
NPFB-L-2M5-M
2.0
0.0
0.0
0
M5
5.000
0
0
4.0
0.0
0.0
15.50
0.00
0.00
0.00
11.5
0.0
0.0
0.0
9
0.008
547730 NPFB-L-2R18-M
547730
NPFB-L-2R18-M
5.5
0.0
0.0
0
R1/8
9.728
0
0
8.0
0.0
0.0
24.00
0.00
0.00
0.00
19.0
0.0
0.0
0.0
10
0.014
547731 NPFB-L-2R14-M
547731
NPFB-L-2R14-M
8.0
0.0
0.0
0
R1/4
13.157
0
0
12.5
0.0
0.0
30.50
0.00
0.00
0.00
24.0
0.0
0.0
0.0
13
0.029
547732 NPFB-L-2R38-M
547732
NPFB-L-2R38-M
11.0
0.0
0.0
0
R3/8
16.662
0
0
13.6
0.0
0.0
34.80
0.00
0.00
0.00
26.5
0.0
0.0
0.0
17
0.045
547733 NPFB-L-2R12-M
547733
NPFB-L-2R12-M
14.0
0.0
0.0
0
R1/2
20.955
0
0
15.5
0.0
0.0
42.00
0.00
0.00
0.00
31.5
0.0
0.0
0.0
20
0.083
547734 NPFB-L-2R34-M
547734
NPFB-L-2R34-M
19.0
0.0
0.0
0
R3/4
26.441
0
0
16.0
0.0
0.0
46.00
0.00
0.00
0.00
33.0
0.0
0.0
0.0
25
0.100
547735 NPFB-L-2R1-M
547735
NPFB-L-2R1-M
24.0
0.0
0.0
0
R1
33.249
0
0
17.0
0.0
0.0
54.50
0.00
0.00
0.00
39.0
0.0
0.0
0.0
30
0.174
547736 NPFB-Y-3G18-F
547736
NPFB-Y-3G18-F
0.0
8.7
13.0
0
G1/8
9.728
0
0
8.0
0.0
0.0
29.00
0.00
0.00
26.50
0.0
0.0
0.0
0.0
13
0.018
547737 NPFB-Y-3G14-F
547737
NPFB-Y-3G14-F
0.0
11.6
17.0
0
G1/4
13.157
0
0
11.0
0.0
0.0
36.00
0.00
0.00
32.00
0.0
0.0
0.0
0.0
17
0.032
547738 NPFB-Y-3G38-F
547738
NPFB-Y-3G38-F
0.0
15.0
21.0
0
G3/8
16.662
0
0
11.5
0.0
0.0
41.00
0.00
0.00
37.00
0.0
0.0
0.0
0.0
20
0.044
547739 NPFB-Y-3G12-F
547739
NPFB-Y-3G12-F
0.0
19.0
26.0
0
G1/2
20.955
0
0
14.0
0.0
0.0
52.50
0.00
0.00
45.00
0.0
0.0
0.0
0.0
25
0.092
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表