NLSBKF, LSBKF, PLSBKF, SLSBKF, ALSBKF, ABLSBKF - 六方型形支柱 嵌入型 -一端外螺纹一端内螺纹型- 台阶部指定型
Misumi
FA工厂自动化
19_支柱,底座,支柱固定夹
Powered by
CAD模型選擇
{misumi/metric/19_posts_stands/plsbkf.prj},{NB=NLSBKF19-40-M5-N5-G2-H2},{MAT=LCS},{ST=-},{B=19},{ALT1=},{L=40.0},{M=5},{N=5},{ALT7=},{G=2},{GLC=0.0},{ALT8=},{H=2},{HLC=0.0},{P=16},{V=16},{W=1.5},{C=21.9},{ALT9=},{ALT6=},{ALT2=},{ALT3=},{ALT4=},{PKH=0},{ALT5=},{VKH=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
型号
ⁿ/ₐ
B
[mm]
P
[mm]
V
[mm]
W
[mm]
C
(C)
[mm]
MC
[mm]
GG
g
[mm]
NLSBKF8-15-M3-N3-G2-H2
NLSBKF8-15-M3-N3-G2-H2
8
6
6
1.0
9.2
2.4
1.0
NLSBKF10-15-M3-N3-G2-H2
NLSBKF10-15-M3-N3-G2-H2
10
8
8
1.0
11.5
2.4
1.0
NLSBKF12-20-M4-N4-G2-H2
NLSBKF12-20-M4-N4-G2-H2
12
10
10
1.0
13.9
3.2
1.2
NLSBKF13-20-M4-N4-G2-H2
NLSBKF13-20-M4-N4-G2-H2
13
10
10
1.5
15.0
3.2
1.2
NLSBKF14-25-M5-N5-G2-H2
NLSBKF14-25-M5-N5-G2-H2
14
12
12
1.0
16.2
4.1
1.5
NLSBKF17-25-M5-N5-G2-H2
NLSBKF17-25-M5-N5-G2-H2
17
12
12
2.5
19.6
4.1
1.5
NLSBKF19-40-M5-N5-G2-H2
NLSBKF19-40-M5-N5-G2-H2
19
16
16
1.5
21.9
4.1
1.5
NLSBKF24-50-M5-N5-G2-H2
NLSBKF24-50-M5-N5-G2-H2
24
20
20
2.0
27.7
4.1
1.5
NLSBKF27-50-M5-N5-G2-H2
NLSBKF27-50-M5-N5-G2-H2
27
24
24
1.5
31.2
4.1
1.5
NLSBKF27W-50-M5-N5-G2-H2
NLSBKF27W-50-M5-N5-G2-H2
27W
20
20
3.5
31.2
4.1
1.5
NLSBKF30-60-M5-N5-G2-H2
NLSBKF30-60-M5-N5-G2-H2
30
28
28
1.0
34.6
4.1
1.5
NLSBKF30W-60-M5-N5-G2-H2
NLSBKF30W-60-M5-N5-G2-H2
30W
24
24
3.0
34.6
4.1
1.5
NLSBKF32-60-M5-N5-G2-H2
NLSBKF32-60-M5-N5-G2-H2
32
30
30
1.0
36.9
4.1
1.5
NLSBKF32W-60-M5-N5-G2-H2
NLSBKF32W-60-M5-N5-G2-H2
32W
24
24
4.0
36.9
4.1
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WSSB, WSSM, WSSS,WSSA,WSSAB - 金属垫圈 -普通级 T尺寸选择型-
Misumi
07.06.2021
CB - 内六角螺栓
Misumi
30.06.2021
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
CBSS, CBSM, CBSA, CBSR, CBSTS - 超短头内六角螺栓
Misumi
29.05.2023
NLSBG, LSBG, PLSBG, BLSBG, SLSBG, ALSBG, ABLSBG - 六角支柱 - 单侧外螺纹单侧内螺纹 - - L尺寸...
Misumi
29.05.2023
LBNR, LBNL, SLBNR, SLBNL, KNTR, KNTL, SKNTR - 螺帽
Misumi
30.06.2021
CB - 内六角螺栓
Misumi
30.06.2021
NEFS6-3030, NEFSB6-3030, NEFSY6-3030, EFS6-3030, EFSB6-3030, HFS6-3030, HFS...
Misumi
31.05.2024
AWA ,AUA ,AWY, BWY, AUY, BUY, AWU, BWU, AUU, BUU, AWS, BWS, AUS, BUSS, AWF...
Misumi
15.09.2021
B6_ _ _ZZ, SB6_ _ _ZZ - 深沟滚珠轴承 - 双密封型
Misumi
30.06.2021
WY, WR, WF, WL, WT, WM, WH, WB - 压缩弹簧
Misumi
30.06.2021
CBS, CBSST - 短头内六角螺栓
Misumi
22.04.2022
HTPA__S5M100, HTPA__S5M150, HTPA__S5M200, HTPA__S5M250, HTPB__S5M100, HTPB_...
Misumi
13.01.2023
ANBM, ANB, ANBH, ANBS, SANB, ANBNM, ANBN, ANBNH, ANBNS, SANBN - 调整螺丝组件-内六角孔...
Misumi
30.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表