目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
NK 27 - Linear slide DryLin® N - Size 27 - Loads up to 500N
HPC
Linear components
Linear guidance
DryLin linear slides (polymer bushing)
DryLin® N miniature guidance
Powered by
CAD模型選擇
{hpc/v3/linear/drylin/n/nknw27.prj},{NB=hpc_NK01-27-100_0},{TYPE=1Rail + 1 chariot série 1},{L=100},{POS=0},{C4=60},{LMIN=100.000},{LMAX=3000.000},{C5MIN=20.000},{C5MAX=49.000},{C6MIN=20.000},{C6MAX=49.000},{W=2.000},{LW=40.000},{POM=126.000},{SS=1.000},{MAS=300.8},{INFO=INFO},{X=1},{PPATH=nknw27_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Part number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAS
Weight
[g]
HPC - NK01-27-100
NK01-27-100
1 Rail + 1 slide series 1
300.8
HPC - NK02-27-100
NK02-27-100
1 Rail + 1 slide series 2
302.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表