카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
NIL.990-V - Closing plugs for GN 990-V
Elesa
GENERAL CATALOGUE
Connecting clamps
Tubes and accessories
NIL 990
Powered by
CAD모델 선택
{elesa/general_catalogue/16/2_tubes_and_accessories/nil_990/nil_990_v.prj},{NB=Closing plugs for GN 990-V NIL.990-V25},{CODE=435783},{DESCRIPTION=NIL.990-V25},{DIM01=25x25},{DIM02=11.5},{DIM03=5},{DIM04=1÷3},{DIM05=GN 990-V25},{WEIGHT=3},{S1=25},{W1=2.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
s1
ⁿ/ₐ
DIM02
h1
[mm]
DIM03
h2
[mm]
DIM04
w1
ⁿ/ₐ
DIM05
For tube
ⁿ/ₐ
WEIGHT
Weight
[g]
Closing plugs for GN 990-...
435779
NIL.990-V10
10x10
12.0
4
0.8÷2.5
GN 990-V10
1
Closing plugs for GN 990-...
435780
NIL.990-V12
12x12
12.0
4
1÷2
GN 990-V12
1
Closing plugs for GN 990-...
435781
NIL.990-V16
16x16
11.5
5
1÷2.5
GN 990-V16
2
Closing plugs for GN 990-...
435782
NIL.990-V20
20x20
11.5
5
1÷3
GN 990-V20
2
Closing plugs for GN 990-...
435783
NIL.990-V25
25x25
11.5
5
1÷3
GN 990-V25
3
Closing plugs for GN 990-...
435784
NIL.990-V30
30x30
11.5
5
1÷3
GN 990-V30
5
Closing plugs for GN 990-...
435785
NIL.990-V35
35x35
11.5
5
1÷3
GN 990-V35
7
Closing plugs for GN 990-...
435786
NIL.990-V40
40x40
14.5
5
1÷3
GN 990-V40
9
Closing plugs for GN 990-...
435787
NIL.990-V45
45x45
14.5
5
1÷3
GN 990-V45
10
Closing plugs for GN 990-...
435788
NIL.990-V50
50x50
14.5
5
1÷2.5
GN 990-V50
14
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성