目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
NDA.Q - Square end-caps with adjustable height levelling element
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Bearing end caps
NDA.Q
Powered by
CAD模型選擇
{elesa/general_catalogue/10/2_bearing_end_caps/nda_q/nda_q_asmtab.prj},{NB=Square end-caps with adjustable height levelling element NDA.Q-30-M16x30},{CODE=430421},{DESCRIPTION=NDA.Q-30-M16x30},{DIM01=30},{DIM02=M16},{DIM03=25},{DIM04=37},{DIM05=SW27},{DIM06=30},{DIM07=27-26},{DIM08=1.5-2},{DIM09=1500},{WEIGHT=20},{DIM04X=27},{NDM=16},{DIM10X=27},{DIM09X=1.5},{DIM10Y=26},{DIM033=5},{PPATH=nda_q_asmtpl.prj},{DIM066=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
d
ⁿ/ₐ
DIM03
h
[mm]
DIM04
h2
[mm]
DIM05
s
ⁿ/ₐ
DIM06
Tube external diameter
[mm]
DIM07
Tube internal diameter min-max
[mm]
DIM08
Tube thickness min-max
[mm]
DIM09
Max. static load*
[N]
WEIGHT
Weight
[g]
Square end-caps with adju...
430401
NDA.Q-20-M12x30
20
M12
34
32
SW19
20
17-16
1.5-2
1000
9
Square end-caps with adju...
430406
NDA.Q-22-M12x30
22
M12
34
32
SW19
22
19-18
1.5-2
1000
11
Square end-caps with adju...
430411
NDA.Q-25-M12x30
25
M12
34
32
SW19
25
22-21
1.5-2
1000
14
Square end-caps with adju...
430416
NDA.Q-25-M16x30
25
M16
34
37
SW27
25
22-21
1.5-2
1500
15
Square end-caps with adju...
430421
NDA.Q-30-M16x30
30
M16
25
37
SW27
30
27-26
1.5-2
1500
20
Square end-caps with adju...
430426
NDA.Q-30-M22x30
30
M22
26
35
SW27
30
27-26
1.5-2
2500
16
Square end-caps with adju...
430431
NDA.Q-35-M22x30
35
M22
34
35
SW27
35
32-31
1.5-2
2500
21
Square end-caps with adju...
430436
NDA.Q-40-M22x30
40
M22
33
35
SW27
40
37-36
1.5-2
2500
30
Square end-caps with adju...
430441
NDA.Q-45-M22x30
45
M22
34
35
SW27
45
42-41
1.5-2
2500
34
Square end-caps with adju...
430446
NDA.Q-50-M22x30
50
M22
34
35
SW27
50
48-47
1-1.5
2500
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表