目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
NCK
CKD
二次電池製造工程用 P4※系列
空压气缸
缓冲器
固定式缓冲器 NCK-P4※
Powered by
CAD模型選擇
{ckd_cn/p4_series/cylinders/shock_absorbers/nck/nck_asmtab.prj},{NB=NCK-00-1.2-P4},{TYPE=NCK},{MA=00},{SERIES=1.2: 12J},{SERIES1=1.2},{OPT=},{INFOTEXT=Dimensions},{LX=2.1},{LX1=5.7},{PPATH=../../../../cylinder/shock_absorber/nck_series/nck_parts/nck_asmtpl.prj},{A=57.5},{AA=65.0},{B=8.5},{C=47.0},{E=7.5},{F=5.0},{G=11.0},{H=11},{I=10},{J=M12x1.0},{K=3.5},{L=17},{LL=19.6},{M=15},{MM=22.5},{N=35.5},{P=46},{Q=34},{R=20},{S=5.5},{T=3.6},{U=23.0},{V=10},{W=19},{X=13},{Y=17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYPE
タイプ
ⁿ/ₐ
SERIES
系列(MAX. 能源)
ⁿ/ₐ
A
[mm]
AA
[mm]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
ⁿ/ₐ
K
[mm]
L
[mm]
LL
[mm]
M
[mm]
MM
[mm]
N
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
[mm]
NCK-00-0.1-P4
NCK
0.1: 1J
34.5
40.5
4.0
29.5
6.0
4.0
7.5
7
6
M8x0.75
2.8
12
13.9
6
12.0
23.0
42
30
20
5.5
2.3
15.0
8
14
9
12
NCK-00-0.3-P4
NCK
0.3: 3J
45.5
51.5
7.5
39.0
6.0
4.0
8.0
7
6
M8x0.75
2.8
12
13.9
11
16.5
29.0
42
30
20
5.5
2.3
15.0
8
14
9
12
NCK-00-0.7-P4
NCK
0.7: 7J
50.0
57.0
7.5
41.5
7.0
4.0
9.0
9
8
M10x1.0
3.0
14
16.2
13
20.0
31.0
42
30
20
5.5
2.3
17.0
10
15
11
13
NCK-00-1.2-P4
NCK
1.2: 12J
57.5
65.0
8.5
47.0
7.5
5.0
11.0
11
10
M12x1.0
3.5
17
19.6
15
22.5
35.5
46
34
20
5.5
3.6
23.0
10
19
13
17
NCK-00-2.6-P4
NCK
2.6: 26J
86.0
96.0
10.5
70.5
10.0
5.5
14.0
13
12
M14x1.5
5.0
19
21.9
20
30.0
58.0
52
38
-
6.5
6.0
26.5
10
20
15
17
NCK-00-7-P4
NCK
7: 70J
98.5
109.5
12.5
78.0
11.0
8.0
18.0
19
16
M20x1.5
6.0
27
31.2
25
36.0
63.5
52
38
-
6.5
6.0
36.5
15
26
21
24
NCK-00-12-P4
NCK
12: 120J
129.0
142.0
15.5
103.5
13.0
10.0
23.0
24
22
M25x1.5
8.0
32
37.0
30
43.0
87.0
52
38
-
6.5
6.0
35.0
15
32
26
30
NCK-00-20-P4
NCK
20: 200J
141.0
154.0
15.5
110.5
13.0
10.0
25.0
24
22
M27x1.5
8.0
32
37.0
35
48.0
92.0
52
38
-
6.5
6.0
45.5
15
35
28
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表