NBN4-12GM30-A2-V1 - Inductive Sensors
Pepperl+Fuchs
Proximity Sensors
Inductive Sensors
Powered by
CAD模型選擇
{pepperl_fuchs/proximity20sensors/inductive20sensors/nbn4-12gm30-a2-v1.prj},{NB=NBN4-12GM30-A2-V1},{MANUID=NBN4-12GM30-A2-V1},{AAS155001=85.00},{AAS160001=-40.00},{BAD815006=4},{BAD826005=12},{BAD856005=44.5},{BAD900004=2650.000},{NOCUPEROU=1},{VOLUME=MIN},{WEIGHT=0.020},{LENGTH=0.005},{WIDTH=0.040},{DEPTH=0.010},{PRODUCT_PICTURE=../../../_pool_/45/34/d450314a_int.png},{DESCSHORT=Inductive sensor NBN4-12GM30-A2-V1},{EAN=4050143423637},{MANUTYPEDESC=NBN4-12GM30-A2-V1},{BAD866007=not flush},{BAD946007=Plastic},{BAD915006=DC},{BAD899008=antivalent},{BAD898005=PNP},{BAD840006=cylinder, thread},{BAC461010=Brass},{COO=VN},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAS155001
Maximum operating ambient temperature
[°C]
AAS160001
Minimum operating ambient temperature
[°C]
BAD866007
mechanical installation conditions
ⁿ/ₐ
BAD815006
Switching distance
[mm]
BAD946007
Material of the active surface
ⁿ/ₐ
BAD915006
Voltage type
ⁿ/ₐ
BAD899008
Design of control element
ⁿ/ₐ
BAD826005
Diameter of sensor
[mm]
BAD898005
Design of control output
ⁿ/ₐ
BAD840006
Housing construction form
ⁿ/ₐ
BAC461010
Housing material
ⁿ/ₐ
BAD856005
Length of sensor
[mm]
BAD900004
Switch frequency
[Hz]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
NBN4-12GM30-A2-V1
NBN4-12GM30-A2-V1
Inductive sensor NBN4-12G...
4050143423637
NBN4-12GM30-A2-V1
85.00
-40.00
not flush
4
Plastic
DC
antivalent
12
PNP
cylinder, thread
Brass
44.5
2650.000
1
VN
0.020
0.005
0.040
0.010
8536 5019 900 [DE]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表