目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N440 - Conical pillars N440
Intercom
Standard Guide Elements
Demountable pillars
Taper-fit
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/colonne_intercambiabili/con_codolo/colonna_con_attacco_conico_asmtab.prj},{NB=44032X100N},{TYPE=N440},{D1=32},{D2=32},{S=5},{M=8},{V=20},{C=48},{L=100},{L1=7.0},{LX=100,120,130,140,150,160,170,180,200,254},{RXX=3.0},{KDM=6.647},{PPATH=colonna_con_attacco_conico_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
M
[mm]
V
[mm]
C
[mm]
L
[mm]
44019X100N
44019X100N
N440
19
22
4
6
20
38
100
44019X120N
44019X120N
N440
19
22
4
6
20
38
120
44019X130N
44019X130N
N440
19
22
4
6
20
38
130
44019X140N
44019X140N
N440
19
22
4
6
20
38
140
44019X150N
44019X150N
N440
19
22
4
6
20
38
150
44019X160N
44019X160N
N440
19
22
4
6
20
38
160
44019X170N
44019X170N
N440
19
22
4
6
20
38
170
44020X100N
44020X100N
N440
20
22
4
6
20
38
100
44020X120N
44020X120N
N440
20
22
4
6
20
38
120
44020X130N
44020X130N
N440
20
22
4
6
20
38
130
44020X140N
44020X140N
N440
20
22
4
6
20
38
140
44020X150N
44020X150N
N440
20
22
4
6
20
38
150
44020X160N
44020X160N
N440
20
22
4
6
20
38
160
44020X170N
44020X170N
N440
20
22
4
6
20
38
170
44024X100N
44024X100N
N440
24
25
5
8
20
38
100
44024X120N
44024X120N
N440
24
25
5
8
20
38
120
44024X130N
44024X130N
N440
24
25
5
8
20
38
130
44024X140N
44024X140N
N440
24
25
5
8
20
38
140
44024X150N
44024X150N
N440
24
25
5
8
20
38
150
44024X160N
44024X160N
N440
24
25
5
8
20
38
160
44024X170N
44024X170N
N440
24
25
5
8
20
38
170
44024X180N
44024X180N
N440
24
25
5
8
20
38
180
44024X200N
44024X200N
N440
24
25
5
8
20
38
200
44024X254N
44024X254N
N440
24
25
5
8
20
38
254
44025X100N
44025X100N
N440
25
25
5
8
20
38
100
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N441 - Conical bushings N 441
Intercom
15.07.2022
N419s - Bushings with ball retainer N419s
Intercom
15.07.2022
N062 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N062
Intercom
15.07.2022
N417 - Colonne
Intercom
15.07.2022
N411 - Ball retainers in bronze N411
Intercom
15.07.2022
N410 - Guiding bushings complete with ball retainer N410
Intercom
12.05.2021
N418s - Bushings with ball retainer N418s
Intercom
15.07.2022
N430 - Colonna di guida intercambiabile N430
Intercom
15.07.2022
Bushing N320 - Flanged bushings in steel and bronze inside N320
Intercom
15.07.2022
RP1 - Straight Retract Pin Devices
Tennessee Rand
07.03.2018
OP1P - Offset Pin Series 1
Tennessee Rand
07.03.2018
GK HS X11 240-480 - GRID CHANNEL suspended support X11
Pflitsch
21.09.2017
GK 2 - GRID CHANNEL U-shape
Pflitsch
27.09.2017
CAXX-C-0X - CA Clamp Arms
Tennessee Rand
07.03.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表