目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N416 - Standard elements for high velocity AV Pillars N416
Intercom
Standard Guide Elements
Demountable pillars
With collar
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/colonne_intercambiabili/con_collare/av_colonne.prj},{NB=41612X115},{TYPE=N416},{D1=12},{D2=15.9},{D3=12.02},{L=115},{L1=41},{L2=74}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
L1
[mm]
L2
[mm]
41612X115
41612X115
N416
12
15.9
12.02
115
41
74
41615X124
41615X124
N416
15
23.5
15.02
124
44
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表