目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N316 - Flanged bushings with ball retainer according to DIN 9831 / ISO 9448-5 N316
Intercom
Standard Guide Elements
Guide bushes
With flange
Flanged bushings with ball retainer according to DIN 9831 / ISO 9448-5 N316 / N318 / N319
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/con_flangia/bussole_con_flangia_e_guida_a_sfera/bussola_n316_asmtab.prj},{NB=316250000},{TYPE=N316},{D1=25},{D2=31},{D3=40},{D4=63},{D6=50},{D8=5.5},{L=71},{L1=55},{L2=30},{M=4.5},{R=1.5},{T=5.7},{K=23},{PPATH=bussola_n316_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D6
[mm]
D8
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
[mm]
R
[mm]
T
[mm]
316150000
316150000
N316
15
21
28
45
35
4.5
45
36
30
4.0
1.0
4.5
316160000
316160000
N316
16
22
28
45
35
4.5
45
36
30
4.0
1.0
4.5
316190000
316190000
N316
19
25
32
50
40
4.5
56
45
30
4.0
1.0
4.5
316200000
316200000
N316
20
26
32
50
40
4.5
56
45
30
4.0
1.0
4.5
316240000
316240000
N316
24
30
40
63
50
5.5
71
55
30
4.5
1.5
5.7
316250000
316250000
N316
25
31
40
63
50
5.5
71
55
30
4.5
1.5
5.7
316300000
316300000
N316
30
38
48
72
58
5.5
71
62
37
4.5
1.5
5.7
316320000
316320000
N316
32
40
48
72
58
5.5
71
62
37
4.5
1.5
5.7
316380000
316380000
N316
38
46
58
85
70
6.6
80
67
37
5.0
2.0
6.8
316400000
316400000
N316
40
48
58
85
70
6.6
80
67
37
5.0
2.0
6.8
316480000
316480000
N316
48
56
70
104
86
9.0
95
89
47
5.0
2.0
9.0
316500000
316500000
N316
50
58
70
104
86
9.0
95
89
47
5.0
2.0
9.0
316630000
316630000
N316
63
71
85
120
100
9.0
95
89
47
5.5
2.5
9.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N430 - Colonna di guida intercambiabile N430
Intercom
15.07.2022
N411 - Ball retainers in bronze N411
Intercom
15.07.2022
N062 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N062
Intercom
15.07.2022
N417 - Colonne
Intercom
15.07.2022
N063 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N063
Intercom
15.07.2022
N441 - Conical bushings N 441
Intercom
15.07.2022
OP1P - Offset Pin Series 1
Tennessee Rand
07.03.2018
Angle - Angle
Pflitsch
20.01.2022
GKL X4_CONNECTING_PLATE - connecting plate
Pflitsch
21.09.2017
GK 1 - GRID CHANNEL U-shape
Pflitsch
27.09.2017
GK RB X60 - GITTER KANAL Radiusbegrenzer X60
Pflitsch
21.09.2017
Accessories reductions PA - metric to metric or Pg to metric
Pflitsch
24.11.2021
GK T X31 - GITTER KANAL Träger 120-320
Pflitsch
21.09.2017
PIK EK - accessory
Pflitsch
04.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表