目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N280 Nitrurati - Spine di espulsione lamellari N 280
Intercom
Punches dies
Flat ejector pin N280 hardened - N281 nitrated
Powered by
CAD模型選擇
{intercom/punzoni_matrici/spine_di_espulsione_lamellari/spine_di_espulsione_lamellari_280.prj},{NB=28160600020160},{TYPE=N280},{FORMA=Nitrurati},{D1=6},{A=2.0},{B=5.5},{D2=12},{K=5},{R=0.5},{R1=5},{L=160},{LX=100,125,160,200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
FORMA
Form
ⁿ/ₐ
D1
[mm]
A
[mm]
B
[mm]
D2
[mm]
K
[mm]
R
[mm]
R1
[mm]
L
[mm]
L1
[mm]
28160400010060
28160400010060
N280
Nitrated
4
1.0
3.5
8
3
0.3
5
60
30
28160400010200
28160400010200
N280
Nitrated
4
1.0
3.5
8
3
0.3
5
200
100
28160400010160
28160400010160
N280
Nitrated
4
1.0
3.5
8
3
0.3
5
160
80
28160400010125
28160400010125
N280
Nitrated
4
1.0
3.5
8
3
0.3
5
125
63
28160400010100
28160400010100
N280
Nitrated
4
1.0
3.5
8
3
0.3
5
100
50
28160400010080
28160400010080
N280
Nitrated
4
1.0
3.5
8
3
0.3
5
80
40
28160500010080
28160500010080
N280
Nitrated
5
1.0
4.5
10
3
0.5
5
80
40
28160500010200
28160500010200
N280
Nitrated
5
1.0
4.5
10
3
0.5
5
200
100
28160500010160
28160500010160
N280
Nitrated
5
1.0
4.5
10
3
0.5
5
160
80
28160500010125
28160500010125
N280
Nitrated
5
1.0
4.5
10
3
0.5
5
125
63
28160500010100
28160500010100
N280
Nitrated
5
1.0
4.5
10
3
0.5
5
100
50
28160500012080
28160500012080
N280
Nitrated
5
1.2
4.5
10
3
0.5
5
80
40
28160500012200
28160500012200
N280
Nitrated
5
1.2
4.5
10
3
0.5
5
200
100
28160500012160
28160500012160
N280
Nitrated
5
1.2
4.5
10
3
0.5
5
160
80
28160500012125
28160500012125
N280
Nitrated
5
1.2
4.5
10
3
0.5
5
125
63
28160500012100
28160500012100
N280
Nitrated
5
1.2
4.5
10
3
0.5
5
100
50
28160500015100
28160500015100
N280
Nitrated
5
1.5
4.5
10
3
0.5
5
100
50
28160500015200
28160500015200
N280
Nitrated
5
1.5
4.5
10
3
0.5
5
200
100
28160500015160
28160500015160
N280
Nitrated
5
1.5
4.5
10
3
0.5
5
160
80
28160500015125
28160500015125
N280
Nitrated
5
1.5
4.5
10
3
0.5
5
125
63
28160600010080
28160600010080
N280
Nitrated
6
1.0
5.5
12
5
0.5
5
80
40
28160600010200
28160600010200
N280
Nitrated
6
1.0
5.5
12
5
0.5
5
200
100
28160600010160
28160600010160
N280
Nitrated
6
1.0
5.5
12
5
0.5
5
160
80
28160600010125
28160600010125
N280
Nitrated
6
1.0
5.5
12
5
0.5
5
125
63
28160600010100
28160600010100
N280
Nitrated
6
1.0
5.5
12
5
0.5
5
100
50
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.DG - Measuring instrumentation Temperature gauges THERMOWELLS Stainless s...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表