目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N 912 - Gabbia mista
Intercom
Standard Guide Elements
Roller bearing cages
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/gabbie_a_rulli/n_912.prj},{NB=N912 38X140},{TYPE=N912},{D1=38},{K=4},{N=4.8},{L=140},{LX=63,80,95,105,120,140}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
K
[mm]
N
[mm]
L
[mm]
N912 19X071
N912 19X071
N912
19
3
3.0
71
N912 19X095
N912 19X095
N912
19
3
3.0
95
N912 20X071
N912 20X071
N912
20
3
3.0
71
N912 20X095
N912 20X095
N912
20
3
3.0
95
N912 24X071
N912 24X071
N912
24
3
3.6
71
N912 24X095
N912 24X095
N912
24
3
3.6
95
N912 25X071
N912 25X071
N912
25
3
3.6
71
N912 25X095
N912 25X095
N912
25
3
3.6
95
N912 30X071
N912 30X071
N912
30
4
4.8
71
N912 30X080
N912 30X080
N912
30
4
4.8
80
N912 30X095
N912 30X095
N912
30
4
4.8
95
N912 30X120
N912 30X120
N912
30
4
4.8
120
N912 32X071
N912 32X071
N912
32
4
4.8
71
N912 32X080
N912 32X080
N912
32
4
4.8
80
N912 32X095
N912 32X095
N912
32
4
4.8
95
N912 32X120
N912 32X120
N912
32
4
4.8
120
N912 38X063
N912 38X063
N912
38
4
4.8
63
N912 38X080
N912 38X080
N912
38
4
4.8
80
N912 38X095
N912 38X095
N912
38
4
4.8
95
N912 38X105
N912 38X105
N912
38
4
4.8
105
N912 38X120
N912 38X120
N912
38
4
4.8
120
N912 38X140
N912 38X140
N912
38
4
4.8
140
N912 40X063
N912 40X063
N912
40
4
4.8
63
N912 40X080
N912 40X080
N912
40
4
4.8
80
N912 40X095
N912 40X095
N912
40
4
4.8
95
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表