目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N 7348 - N 7348 - Ghiere filettate con intagli DIN 1804
Intercom
Standard Guide Elements
Demountable pillars with ring nut retention
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/colonne_con_collare/n_7348.prj},{NB=N7348-025},{CODE=N7348-025},{TYPE=N7348},{D2=M35x1.5},{D8=52},{H=8},{D2X=35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D2
d2
ⁿ/ₐ
D8
d8
[mm]
H
h
[mm]
N7348-025
N7348-025
N7348
M35x1.5
52
8
N7348-032
N7348-032
N7348
M40x1.5
58
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表