您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N 319P - Bushings with flange according to DIN 9831 / ISO 9448-5 complete with plastic ball cages N 311
Intercom
Standard Guide Elements
Guide bushes
With flange
Plastic bushings with flange and ball guide
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/con_flangia/bussole_con_flangia_e_guida_a_sfera_in_plastica/n_319p_asmtab.prj},{NB=N319P240000},{TYPE=N319P},{D1=24},{D2=30},{D3=40},{D4=63},{D6=50},{D8=5.5},{T=5.7},{K=23},{M=5},{L=43},{L1=38},{L2=23},{L3=15},{R=1.5},{PPATH=n_319p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
D6
d6
[mm]
D8
d8
[mm]
T
[mm]
K
k
[mm]
M
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
N319P150000
N319P150000
N319P
15
21
28
45
35
4.5
4.5
15
4
45
29
23
6
N319P160000
N319P160000
N319P
16
22
28
45
35
4.5
4.5
15
4
45
29
23
6
N319P190000
N319P190000
N319P
19
25
32
50
40
4.5
4.5
18
4
43
38
23
15
N319P200000
N319P200000
N319P
20
26
32
50
40
4.5
4.5
18
4
43
38
23
15
N319P240000
N319P240000
N319P
24
30
40
63
50
5.5
5.7
23
5
43
38
23
15
N319P250000
N319P250000
N319P
25
31
40
63
50
5.5
5.7
23
5
43
38
23
15
N319P300000
N319P300000
N319P
30
38
48
72
58
5.5
5.7
28
5
54
45
30
15
N319P320000
N319P320000
N319P
32
40
48
72
58
5.5
5.7
28
5
54
45
30
15
N319P380000
N319P380000
N319P
38
46
58
85
70
6.6
6.8
33
6
58
55
30
25
N319P400000
N319P400000
N319P
40
48
58
85
70
6.6
6.8
33
6
58
55
30
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N 318A - Bushings with flange according to DIN 9831 / ISO 9448-5 complete w...
Intercom
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表