目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N 062AR - Bushes with collar according to DIN 9831 / ISO 9448 complete with aluminum roller cages N 911A
Intercom
Standard Guide Elements
Guide bushes
With collar
Bushes with aluminum collar and roller guide
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/con_collare/bussole_con_collare_e_guida_a_rulli_in_alluminio_2/n062ar_amtab.prj},{NB=N062AR300000},{TYPE=N062AR},{D1=30},{D2=38},{D3=48},{D4=56},{D5=53},{D6=67},{D7=82.7},{B=26.0},{B1=38.5},{M=M8},{C=13},{L=120},{L1=93},{L2=30},{L3=4.5},{R=1.5},{STAFFETTA=M8},{PPATH=n_062ar_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
D5
d5
[mm]
D6
d6
[mm]
D7
d7
[mm]
B
b
[mm]
B1
b1
[mm]
M
ⁿ/ₐ
C
c
[mm]
L
[mm]
L1
[mm]
L2
[mm]
N062AR190000
N062AR190000
N062AR
19
25
32
40
39
52
67.9
22.3
32.0
M6
12
71
59
23
N062AR200000
N062AR200000
N062AR
20
26
32
40
39
52
67.9
22.3
32.0
M6
12
71
59
23
N062AR240000
N062AR240000
N062AR
24
30
40
48
46
60
75.8
24.3
35.4
M6
12
95
79
23
N062AR250000
N062AR250000
N062AR
25
31
40
48
46
60
75.8
24.3
35.4
M6
12
95
79
23
N062AR300000
N062AR300000
N062AR
30
38
48
56
53
67
82.7
26.0
38.5
M8
13
120
93
30
N062AR320000
N062AR320000
N062AR
32
40
48
56
53
67
82.7
26.0
38.5
M8
13
120
93
30
N062AR380000
N062AR380000
N062AR
38
46
58
66
63
77
92.7
28.5
42.8
M8
13
120
108
37
N062AR400000
N062AR400000
N062AR
40
48
58
66
63
77
92.7
28.5
42.8
M8
13
120
108
37
N062AR480000
N062AR480000
N062AR
48
56
70
80
77
91
106.6
32.0
48.8
M8
13
140
127
47
N062AR500000
N062AR500000
N062AR
50
58
70
80
77
91
106.6
32.0
48.8
M8
13
140
127
47
N062AR630000
N062AR630000
N062AR
63
71
85
95
92
106
121.5
35.8
55.3
M8
13
160
150
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表