카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
MV/M - Crank Handles with Pilot Bore, Steel Hub Version Metric
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Cranked handles
MV/M
Powered by
CAD모델 선택
{winco/1_0_operating_parts/1_3/cranked_handles/mv_m/mv_m_1.prj},{NB=Crank Handle MV-M-80-P4-ST},{PARTNUMBER=MV-M-80-P4-ST},{ITEMID=6335030},{L1=80},{L2=105},{D1=P4},{D1Y=4},{D4=22},{D6=30},{H1=36},{H3=10},{H2=32},{D5=19},{D2=21},{L3=50},{D3=M6},{NDM=6.000},{P=1.000},{WEIGHT=0.1630},{CTN=39269097},{ROHS=YES},{INFOWINCO=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
Pilot Hole
ⁿ/ₐ
D4
[mm]
D6
[mm]
H1
[mm]
H3
[mm]
H2
[mm]
D5
[mm]
D2
Ø
[mm]
L3
[mm]
D3
Thread
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Crank Handle MV-M-65-P4-S...
MV-M-65-P4-ST
65
87
P4
18
27
33
10
30
17
17
40
M6
0.1030
39269097
YES
Crank Handle MV-M-80-P4-S...
MV-M-80-P4-ST
80
105
P4
22
30
36
10
32
19
21
50
M6
0.1630
39269097
YES
Crank Handle MV-M-100-P4-...
MV-M-100-P4-ST
100
128
P4
24
34
40
10
37
22
25
65
M8
0.2640
39269097
YES
Crank Handle MV-M-130-P6-...
MV-M-130-P6-ST
130
162
P6
28
40
49
14
44
26
28
85
M8
0.4110
39269097
YES
Crank Handle MV-M-160-P6-...
MV-M-160-P6-ST
160
196
P6
34
45
55
15
49
28
28
85
M10
0.5750
39269097
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성