카탈로그: Metalwork
생성됨: 15.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Multifix - Guided compact cylinders with bronze bushing
Metalwork
Actuators
Guided compact cylinders series Multifix
Guided compact cylinders series Multifix
Powered by
CAD모델 선택
{metalwork/actuators/multifix_cyl/multifix_cyl/multifix_cyl_bronze_bushing_asmtab.prj},{NB=W143032A025/0----},{DI=32},{VERS=A},{HUB=25},{HUBST=0},{AC1=},{AC2=},{AC3=},{AC4=},{A=48.0},{A1=44},{B=112},{B1=110},{C1=12},{C2=10},{D1=28.0},{E1=96},{E2=30},{F=1/8},{FX=9.728},{F1=M8},{F1X=8.000},{F2=4},{F3=0.5},{F4=10.2},{F5=6.8},{F6=M8},{F6X=8.0},{H=42},{I=78},{J=6.5},{M=34},{M1=24},{M2=98.0},{M3=-},{N=35.5},{N1=41.0},{Q=16},{R=21.0},{S=20},{T1=16},{T2=6},{T3=3},{U=16.0},{U1=6.2},{V=63},{W=10.5},{X=7.5},{Y=5.5},{Z1=2.0},{Z2=1.0},{Z3=-},{PPATH=multifix_cyl_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CODE
Code
ⁿ/ₐ
DI
Diameter
[mm]
A
[mm]
A1
[mm]
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
C2
[mm]
D
[mm]
D1
[mm]
E
[mm]
E1
[mm]
E2
[mm]
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
[mm]
F3
[mm]
F4
[mm]
F5
[mm]
F6
Thread
ⁿ/ₐ
G
[mm]
G1
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
N
[mm]
N1
[mm]
O
[mm]
P
[mm]
P1
[mm]
Q
[mm]
R
[mm]
R1
[mm]
S
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
U
[mm]
U1
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z1
[mm]
Z2
[mm]
Z3
[mm]
W143016A010
W143016A010
16
30.0
25
68
62
33.0
8
5
8.5
17.5
24
54
16
M5
M5
3
0.5
7.2
4.2
M5
12.0
12.0
24
47
4.4
-
49.0
22
15
56.0
-
16.0
25.5
-
46.0
3.0
8
5.0
17.0
10
10
6
3
10.0
4.2
38
7.4
5.5
3.7
2.5
3.0
-
W143020A020
W143020A020
20
36.0
30
83
81
37.0
10
6
9.5
24.5
24
70
18
1/8
M5
3
0.5
8.8
5.2
M6
10.5
10.5
28
54
5.4
-
58.0
24
18
72.0
-
25.0
29.5
-
53.0
5.0
10
17.0
29.0
12
12
6
3
12.0
5.2
44
8.4
7.0
4.5
3.0
1.0
-
W143025A020
W143025A020
25
42.0
38
101
91
37.5
10
6
10.0
24.5
24
78
26
1/8
M6
4
0.5
8.8
5.2
M6
10.0
10.0
34
68
5.4
-
70.5
30
21
82.0
-
25.5
36.0
-
53.5
17.0
12
17.0
29.0
16
12
6
3
12.0
5.2
50
8.4
7.0
4.5
2.0
5.0
-
W143032A025
W143032A025
32
48.0
44
112
110
37.5
12
10
10.0
28.0
24
96
30
1/8
M8
4
0.5
10.2
6.8
M8
10.5
10.5
42
78
6.5
-
88.0
34
24
98.0
-
35.5
41.0
-
59.5
28.5
16
21.0
33.0
20
16
6
3
16.0
6.2
63
10.5
7.5
5.5
2.0
1.0
-
W143040A025
W143040A025
40
54.0
44
120
118
44.0
12
10
12.5
31.0
24
104
30
1/8
M8
4
0.5
10.2
6.8
M8
12.5
12.5
50
86
6.5
-
88.0
40
27
106.0
-
36.0
46.5
-
66.0
22.0
16
22.0
34.0
20
16
6
3
16.0
6.2
72
10.5
7.5
5.5
5.0
1.0
-
W143050A025
W143050A025
50
64.0
60
148
146
44.0
16
12
11.0
35.0
24
130
40
1/4
M10
5
1.0
14.0
8.6
M10
14.0
12.0
66
110
8.5
-
79.0
46
32
130.0
-
47.0
54.0
-
72.0
7.0
20
24.0
36.0
25
21
8
4
20.0
9.0
92
13.5
12.0
7.5
2.0
1.0
-
W143063A025
W143063A025
63
78.0
70
162
158
49.0
16
12
13.5
35.0
28
130
50
1/4
M10
5
0.5
14.0
8.6
M10
16.5
16.5
80
124
11.0
-
78.5
58
39
142.0
-
55.0
67.0
-
77.0
1.5
20
24.0
38.0
25
21
8
4
20.0
9.0
110
17.8
17.0
10.0
4.0
2.0
-
W143080A025
W143080A025
80
91.5
75
202
198
56.5
22
18
17.0
41.0
28
174
52
3/8
M12
6
0.5
17.5
10.5
M12
15.0
15.0
100
156
13.3
-
115.0
54
46
45.5
180
50.0
72.0
-
96.5
18.5
25
28.0
42.0
28
25
10
5
24.0
0.0
80
20.3
20.0
12.0
8.0
8.5
2
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CMPG_ - Guided compact cylinders with bronze bushings
Metalwork
17.05.2024
Multifix - Guided compact cylinders with ball bearings
Metalwork
17.05.2024
Compact cylinder ISO 21287 series LINER male piston rod - ISO 21287
Metalwork
24.05.2024
Mini-cylinders series ISO 6432
Metalwork
24.05.2024
Guide unit for cylinders series ISO 15552
Metalwork
08.04.2024
CMPG - Guided compact cylinders with ball bearings
Metalwork
17.05.2024
Electric cylinder with motor ELEKTRO ISO 15555
Metalwork
24.05.2024
Compact cylinder series CMPC UNITOP female piston rod
Metalwork
08.04.2024
Short stroke cylinder series SSCY
Metalwork
08.04.2024
Cylinder series ISO 15552 type A configurator
Metalwork
24.05.2024
MRF COMPACT O - Brass ring
Metalwork
21.07.2022
Compact cylinder ISO 21287 series LINER female piston rod - ISO 21287
Metalwork
24.05.2024
Cylinder series ISO 15552 series 3
Metalwork
24.05.2024
Compact cylinder series CMPC ISO female piston rod
Metalwork
08.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성