MT311BSLA12SMD55S
Bel Fuse
Cinch Connectivity Solutions
Cinch Mil/Aero Circulars
MT311BSLA12SMD55S
Powered by
CAD模型選擇
{belfuse/cinch_connectivity_solutions/cinch_mil_aero_circulars/mt311bsla12smd55s/mt311bsla12smd55s.prj},{NB=MT311BSLA12SMD55S},{PN=MT311BSLA12SMD55S},{DESC=Harsh Environment High-Density Optical Bulkhead square flange mount (low profile) Connector, Singlemode, For 5.5 mm Cable Diameter, Stainless Steel, Natural},{CS=Bulkhead square flange mount (low profile)},{FC=12},{FT=SM},{FCD=5,5},{MF=Stainless Steel},{COLOR=Natural},{DEFAULTSORTATTR=330}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CS
Connector Style
ⁿ/ₐ
FC
Fiber Count
ⁿ/ₐ
FT
Fiber Type
ⁿ/ₐ
FCD
For Cable Diameter
[mm]
MF
Material/Finish
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
MT311BSLA12SMD55S
MT311BSLA12SMD55S
Harsh Environment High-De...
Bulkhead square flange mo...
12
SM
5,5
Stainless Steel
Natural
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表