MT311BSA12SMD55N
Bel Fuse
Cinch Connectivity Solutions
Cinch Mil/Aero Circulars
MT311BSA12SMD55N
Powered by
CAD模型選擇
{belfuse/cinch_connectivity_solutions/cinch_mil_aero_circulars/mt311bsa12smd55n/mt311bsa12smd55n.prj},{NB=MT311BSA12SMD55N},{PN=MT311BSA12SMD55N},{DESC=Harsh Environment High-Density Optical Bulkhead square flange mount (straight backshell) Connector, Singlemode, For 5.5 mm Cable Diameter, Nickel aluminum bronze, Natural},{CS=Bulkhead square flange mount (straight backshell)},{FC=12},{FT=SM},{FCD=5,5},{MF=Nickel aluminum bronze},{COLOR=Natural},{DEFAULTSORTATTR=139}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CS
Connector Style
ⁿ/ₐ
FC
Fiber Count
ⁿ/ₐ
FT
Fiber Type
ⁿ/ₐ
FCD
For Cable Diameter
[mm]
MF
Material/Finish
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
MT311BSA12SMD55N
MT311BSA12SMD55N
Harsh Environment High-De...
Bulkhead square flange mo...
12
SM
5,5
Nickel aluminum bronze
Natural
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表