目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MT-AT+IR - Crank handles with fold-away handle
Elesa
GENERAL CATALOGUE
Operating Elements
Crank Handles
MT-AT
Powered by
CAD模型選擇
{elesa/general_catalogue/01/4_crank_handles/mt_at_combi/mt_at_ir_asmtab.prj},{NB=Crank handles with fold-away handle MT.80-AT+IR(0)},{CODE=44217},{DESCRIPTION=MT.80-AT+IR},{POS=0},{DIM01=80},{DIM02=10},{DIM03=106},{DIM04=30.0},{DIM05=24.0},{DIM06=18},{DIM07=17},{DIM08=26.0},{DIM09=11},{DIM10=31},{DIM11=37.0},{DIM12=25},{DIM13=60},{DIM14=23.5},{DIM15=37},{DIM16=14.0},{DIM17=16.5},{DIM18=200},{DIM19=15},{WEIGHT=130},{M=74},{L=78.0},{PPATH=../mt_at_combi/mt_at_ir_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d H9
[mm]
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
l
[mm]
DIM09
l1
[mm]
DIM10
l2
[mm]
DIM11
l3
[mm]
DIM12
h
[mm]
DIM13
H
[mm]
DIM14
H1
[mm]
DIM15
H3
[mm]
DIM16
H4
[mm]
DIM17
r
[mm]
DIM18
C
[Nm]
DIM19
L
[J]
WEIGHT
Weight
[g]
Crank handles with fold-a...
44117
MT.64-AT+IR
64
8
86
26.5
20.0
15
16
22.5
9
25
31.5
20
45
17.5
31
14.0
16.0
120
11
89
Crank handles with fold-a...
44217
MT.80-AT+IR
80
10
106
30.0
24.0
18
17
26.0
11
31
37.0
25
60
23.5
37
14.0
16.5
200
15
130
Crank handles with fold-a...
44317
MT.100-AT+IR
100
12
128
33.5
24.0
18
21
30.5
10
31
40.5
24
65
25.0
39
18.5
20.5
210
27
200
Crank handles with fold-a...
44417
MT.130-AT+IR
130
14
162
39.0
34.0
26
25
35.0
14
43
49.0
30
65
34.0
49
18.5
20.5
350
45
330
Crank handles with fold-a...
44517
MT.160-AT+IR
160
16
197
44.0
34.5
26
27
39.5
15
43
54.5
30
80
36.0
54
18.5
22.0
470
55
370
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表