MR-M UZ Series - Linear guide
Melucci
Linear Guides CPC
Linear Guide
Miniature Linear Guide MR-M Series
Miniature linear guide MR-M EU/UZ series
Powered by
CAD模型選擇
{melucci/cpc/linear_guide/miniature_mr_m_series/mr_m_eu_uz/mr_m_uz_asmtab.prj},{NB=MR 12ML-UZ1-V0-N-49L-5-19-(24.5-0-0-0)},{PRA=4},{RT=},{LENGTH=ML},{SIZE=12},{ST=UZ : End seal + Reinforcement Plate + Stainless Bottom Seal + Lubrication Storage},{STNB=UZ},{BQ=1},{RM=},{PC=V0},{RL=49},{PA=},{P1=5},{AG=N},{POS1=24.5},{POS2=0},{POS3=0},{POS4=0},{H=13},{W2=7.5},{W1=12},{H1=7.5},{P=25},{DXDXG1=6x3.5x4.5},{D=6.0},{DD=3.5},{G1=4.5},{W=27},{L=49.0},{L1=34.0},{H2=11.0},{P1X=20.0},{P2X=20},{MXG2=M3x3.5},{NDM=3.000},{G2=3.5},{PHI=1.3},{S=3.2},{T=4.3},{C=17.1},{C0=21.5},{MR0=634},{MP0=230},{MY0=230},{BW=553},{RW=602},{VERS=87.000},{PPATH=../parts/mr_m_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
P2
End hole pitch
[mm]
H
[mm]
W2
[mm]
W1
[mm]
H1
[mm]
P
[mm]
DXDXG1
Dxdxg1
[mm]
W
[mm]
L
[mm]
L1
[mm]
H2
h2
[mm]
P1X
[mm]
P2X
[mm]
MXG2
Mxg2
[mm]
PHI
Ø
[mm]
S
S1
[mm]
T
[mm]
RW
Rail Weight
[g/m]
MR 15ML-UZ1-V0-N-62.1L-5-...
MR 15ML
15
UZ : End seal + Reinforce...
17.100
16
8.5
15
9.5
40
6x3.5x4.5
32
62.1
44.0
13.2
25.0
25
M3x5.5
1.8
3.3
4.3
930
MR 15MN-UZ1-V0-N-45.1L-5-...
MR 15MN
15
UZ : End seal + Reinforce...
40.100
16
8.5
15
9.5
40
6x3.5x4.5
32
45.1
27.0
13.1
20.0
25
M3x5.5
1.8
3.3
4.3
930
MR 12ML-UZ1-V0-N-49L-5-19
MR 12ML
12
UZ : End seal + Reinforce...
19.000
13
7.5
12
7.5
25
6x3.5x4.5
27
49.0
34.0
11.0
20.0
20
M3x3.5
1.3
3.2
4.3
602
MR 12MN-UZ1-V0-N-37L-5-7
MR 12MN
12
UZ : End seal + Reinforce...
7.000
13
7.5
12
7.5
25
6x3.5x4.5
27
37.0
22.0
11.0
15.0
20
M3x3.5
1.3
3.2
4.3
602
MR 9ML-UZ1-V0-N-42L-5-17
MR 9ML
9
UZ : End seal + Reinforce...
17.000
10
5.5
9
5.5
20
6x3.5x3.5
20
42.0
30.8
8.5
16.0
15
M3x3.0
1.3
2.2
3.3
301
MR 9MN-UZ1-V0-N-31.9L-5-6...
MR 9MN
9
UZ : End seal + Reinforce...
6.900
10
5.5
9
5.5
20
6x3.5x3.5
20
31.9
20.5
8.5
10.0
15
M3x3.0
1.3
2.2
3.3
301
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表