MR 9M - Rail
Melucci
Linear Guides CPC
Linear Guide
Miniature Linear Guide MR-M Series
MR/U M Rail
Powered by
CAD模型選擇
{melucci/cpc/linear_guide/miniature_mr_m_series/mru_m/mru_9m_rail.prj},{NB=MR9M-N-20-5-15-RAIL},{SIZE=9},{RT=},{RL=20},{PA=},{P1=5},{AG=N},{RM=},{W1=9},{H1=5.5},{P=20},{DXDXG1=6x3.5x3.5},{D=6.0},{DD=3.5},{G1=3.5},{M1=M4x0.7},{NDM=4.000},{G3=0.7},{RW=301}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
P2
End hole pitch
[mm]
W1
[mm]
H1
[mm]
P
[mm]
DXDXG1
Dxdxg1
[mm]
M1
[mm]
RW
Rail Weight
[g/m]
MR9M-N-20-5-15-RAIL
MR
9
15.000
9
5.5
20
6x3.5x3.5
M4x0.7
301
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表