目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Mounting Brackets - Steel - Pivoting
igus
E-Ketten®
System E4/4 Energy Tubes
Series R8840
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_4_e_rohre/serie_r8840/einzelteile/ae_stahl_e4_4_e_series_r8840_asmtab.prj},{NB=40400.1200 },{INFO=INFO},{KE=1},{CNSMAT=Stahl},{BI=200},{PPATH=assemblies/ae_stahl_e4_4_e_series_r8840_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
BI
Inner width Bi
[mm]
40400.1
40400.1
Steel
75
40400.1
40400.1
Steel
100
40400.1
40400.1
Steel
125
40400.1
40400.1
Steel
150
40400.1
40400.1
Steel
175
40400.1
40400.1
Steel
200
40400.1
40400.1
Steel
250
40400.1
40400.1
Steel
275
40400.1
40400.1
Steel
300
40400.1
40400.1
Steel
350
40400.1
40400.1
Steel
400
40400.1
40400.1
Steel
462
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表