Modular belt Sprocket - T-3100 Series
LILAI Chain
T Series Modular Belt
T-3100 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_3100_series/t_3100_sprocket.prj},{NB=1-T-3100-15-30},{PM=Machined Processed},{SERIES=T-3100 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{APPLYTO=Suitable for light load conveying, strong and durable},{JG=Bore tolerance : d +0.08/+0.02},{TN=15},{PD=122.17},{OD=121.0},{BORE=30},{A=100},{TOP=110.8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
APPLYTO
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-T-3100-10-20
1-T-3100-10-20
Machined Processed
T-3100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
10
82.20
81.0
20
1-T-3100-10-30
1-T-3100-10-30
Machined Processed
T-3100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
10
82.20
81.0
30
1-T-3100-12-20
1-T-3100-12-20
Machined Processed
T-3100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
12
98.14
97.0
20
1-T-3100-12-35
1-T-3100-12-35
Machined Processed
T-3100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
12
98.14
97.0
35
1-T-3100-15-30
1-T-3100-15-30
Machined Processed
T-3100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
15
122.17
121.0
30
1-T-3100-15-50
1-T-3100-15-50
Machined Processed
T-3100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
15
122.17
121.0
50
1-T-3100-18-30
1-T-3100-18-30
Machined Processed
T-3100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
18
146.30
145.0
30
1-T-3100-18-50
1-T-3100-18-50
Machined Processed
T-3100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
18
146.30
145.0
50
1-T-3100-20-30
1-T-3100-20-30
Machined Processed
T-3100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
20
162.37
161.0
30
1-T-3100-20-60
1-T-3100-20-60
Machined Processed
T-3100 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance : d +0.08/...
20
162.37
161.0
60
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성