目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
Model RA4 - Bevel Gear Drives
Hub City
Obsolete Products
Bevel Gear Drives
Model RA4
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/bevel_gear_drives/model_ra4/model_ra4_asmtab.prj},{NB=0220-75346},{MN=RA4},{RATIO=1/1},{STYLE=A RR},{GT=SP},{FS=N/A},{OD=Multiple},{PT=Bevel},{PL=Bevel Gear Drives},{IT=Shaft},{ID=1.500},{OT=Shaft},{WTL=140},{PPATH=parts/model_ra4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
OD
Output Diameter
[Inch]
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
ID
Input Diameter
[Inch]
OT
Output Type
ⁿ/ₐ
WTL
Shipping Weight
[lbs]
0220-75346
0220-75346
RA4
SP
N/A
Multiple
RA4 1/1 A RR
Bevel
Bevel Gear Drives
Shaft
1.500
Shaft
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表