Model 78601 - Twolock® CS hexagon nut with contact lock washer - Alcalin zinc plated 400 HSST
EMILE MAURIN - Fixation Bâtiment et Infrastructure
nut
Flange nut
Powered by
CAD모델 선택
{emile_maurin_fix_infra/ecrou/a_embase/78601.prj},{NB=emile_maurin_fix_infra_786016_400},{DES=Ecrou hexagonal autofreiné à rondelle contact striée Twolock® CS},{NORME1=-},{NORME2=-},{MATIERE=Acier},{REVETEMENT=Zn renforcé 400 HBS},{CERTIFICATION=-},{MARQUE=-},{REF=786016},{LODLEVEL=400},{D=M6},{PAS=1.00},{A=10},{HMIN=4.90},{D2=14.20},{HMAX=6.90},{C=0.5},{DX=6.000},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
ⁿ/ₐ
PAS
[mm]
A
[mm]
HMIN
[mm]
D2
[mm]
HMAX
[mm]
emile_maurin_786014
Ecrou hexagonal autofrein...
-
-
Acier
Zn renforcé 400 HBS
-
-
786014
M4
0.70
7
2.90
10.20
4.60
emile_maurin_786015
Ecrou hexagonal autofrein...
-
-
Acier
Zn renforcé 400 HBS
-
-
786015
M5
0.80
8
4.40
12.20
5.70
emile_maurin_786016
Ecrou hexagonal autofrein...
-
-
Acier
Zn renforcé 400 HBS
-
-
786016
M6
1.00
10
4.90
14.20
6.90
emile_maurin_786018
Ecrou hexagonal autofrein...
-
-
Acier
Zn renforcé 400 HBS
-
-
786018
M8
1.25
13
6.44
18.20
8.98
emile_maurin_7860110
Ecrou hexagonal autofrein...
-
-
Acier
Zn renforcé 400 HBS
-
-
7860110
M10
1.50
16
8.04
22.25
11.05
emile_maurin_7860112
Ecrou hexagonal autofrein...
-
-
Acier
Zn renforcé 400 HBS
-
-
7860112
M12
1.75
18
10.37
27.25
13.75
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Reference 78601 - Twolock® CS hexagon nut with contact lock washer - Alcali...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
29.07.2020
DAMD-PS - Plug screw
Festo
22.08.2023
DIN 186 B - T-head bolts with square neck, form B
Fabory
13.02.2023
Model 62641 - Lubrificated Hexagon nut DIN 934 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 43400ZNNI - NYLSTOP® PREVALLING TORQUE TYPE HEXAGON NUT PLASTIC INSER...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 73201 - Serrated conical spring washer CS narrow type NFE 25511 - Zin...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Bolt Connector, Slot 8 / D=11
FATH
19.03.2024
Model 23400 - Hexagon socket set screw flat point - ISO 4026 DIN 913 - 45H ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 36401 - Countersunk flat head chipboard screw cross recess Pozidrive ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 34731 - DRILLEX FOR PVC COUNTERSUNK FLAT HEAD SELF DRILLING CROSS REC...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 25111 - Hexagon socket button head cap screw with flange 10.9 class -...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 24301 - Hexagon socket countersunk head screw - ISO 10642 10.9 class ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 23201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8class -...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Model 43711 - Threaded end - Steel NFE 25136 class 4,6 plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성