Model 72201 - Countersunk serrated lock washer AJZ type external teeth NFE 27627 - Zinc plated 400 HSST
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Washers
Tooth
Powered by
CAD模型選擇
{emile_maurin_fix_infra/rondelle/denture/72201.prj},{NB=emile_maurin_fix_infra_722016_400},{DES=Rondelle concave à denture extérieure chevauchante AZV},{NORME1=NFE 27627},{NORME2=-},{MATIERE=Acier ressort},{REVETEMENT=Zn 400 HBS},{CERTIFICATION=-},{MARQUE=NOMEL},{REF=722016},{LODLEVEL=400},{D=6},{D1=6.30},{D2=12.0},{H=3.2},{S=0.30},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Innendurchmesser
[mm]
D2
Outside diameter
[mm]
emile_maurin_722013
Rondelle concave à dentur...
NFE 27627
-
Acier ressort
Zn 400 HBS
-
NOMEL
722013
3
3.20
6.0
emile_maurin_722014
Rondelle concave à dentur...
NFE 27627
-
Acier ressort
Zn 400 HBS
-
NOMEL
722014
4
4.20
8.0
emile_maurin_722015
Rondelle concave à dentur...
NFE 27627
-
Acier ressort
Zn 400 HBS
-
NOMEL
722015
5
5.20
10.0
emile_maurin_722016
Rondelle concave à dentur...
NFE 27627
-
Acier ressort
Zn 400 HBS
-
NOMEL
722016
6
6.30
12.0
emile_maurin_722018
Rondelle concave à dentur...
NFE 27627
-
Acier ressort
Zn 400 HBS
-
NOMEL
722018
8
8.30
15.5
emile_maurin_7220110
Rondelle concave à dentur...
NFE 27627
-
Acier ressort
Zn 400 HBS
-
NOMEL
7220110
10
10.40
19.0
emile_maurin_7220112
Rondelle concave à dentur...
NFE 27627
-
Acier ressort
Zn 400 HBS
-
NOMEL
7220112
12
12.40
23.0
emile_maurin_7220114
Rondelle concave à dentur...
NFE 27627
-
Acier ressort
Zn 400 HBS
-
NOMEL
7220114
14
14.40
27.0
emile_maurin_7220116
Rondelle concave à dentur...
NFE 27627
-
Acier ressort
Zn 400 HBS
-
NOMEL
7220116
16
16.40
31.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AW64B - Anti-Backlash Worm Gears - 64 Pitch 1/8 to 1/4 Bores 14-1/2° Pres...
WMBerg
06.06.2023
DIN 6798 V - Tooth lock washers, form V
Fabory
13.02.2023
Helical-toothed standard gear racks - Helical-toothed standard gear racks
SCHNEEBERGER
19.01.2022
Reference 72201 - Countersunk serrated lock washer AJZ type external teeth ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
SH/PSH 0.4 - Helical gear - Parallel axis - Steel - Module 0.4
HPC
17.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表