Model 64505 - Plain washer large type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
washer
Stainless steel A4
Powered by
CAD모델 선택
{emile_maurin_fix_infra/fix_inox/rondelle/inox_a4/64505.prj},{NB=emile_maurin_fix_infra_6450512_400},{DES=Rondelle plate large type \"L\"},{NORME1=NFE 25514},{NORME2=-},{MATIERE=Inox A4},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=6450512},{LODLEVEL=400},{D=12},{D1=12.50},{D2=32},{S=2.5},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
emile_maurin_645053
Rondelle plate large type...
NFE 25514
-
Inox A4
-
-
-
645053
3
3.25
12
0.8
emile_maurin_645054
Rondelle plate large type...
NFE 25514
-
Inox A4
-
-
-
645054
4
4.25
14
0.8
emile_maurin_645055
Rondelle plate large type...
NFE 25514
-
Inox A4
-
-
-
645055
5
5.25
16
1.0
emile_maurin_645056
Rondelle plate large type...
NFE 25514
-
Inox A4
-
-
-
645056
6
6.25
18
1.2
emile_maurin_645058
Rondelle plate large type...
NFE 25514
-
Inox A4
-
-
-
645058
8
8.25
22
1.5
emile_maurin_6450510
Rondelle plate large type...
NFE 25514
-
Inox A4
-
-
-
6450510
10
10.25
27
2.0
emile_maurin_6450512
Rondelle plate large type...
NFE 25514
-
Inox A4
-
-
-
6450512
12
12.50
32
2.5
emile_maurin_6450514
Rondelle plate large type...
NFE 25514
-
Inox A4
-
-
-
6450514
14
14.50
36
2.5
emile_maurin_6450516
Rondelle plate large type...
NFE 25514
-
Inox A4
-
-
-
6450516
16
16.50
40
3.0
emile_maurin_6450518
Rondelle plate large type...
NFE 25514
-
Inox A4
-
-
-
6450518
18
19.00
45
3.0
emile_maurin_6450520
Rondelle plate large type...
NFE 25514
-
Inox A4
-
-
-
6450520
20
21.00
50
3.0
emile_maurin_6450522
Rondelle plate large type...
NFE 25514
-
Inox A4
-
-
-
6450522
22
23.00
55
3.0
emile_maurin_6450524
Rondelle plate large type...
NFE 25514
-
Inox A4
-
-
-
6450524
24
25.00
60
4.0
emile_maurin_6450527
Rondelle plate large type...
NFE 25514
-
Inox A4
-
-
-
6450527
27
28.30
65
4.0
emile_maurin_6450530
Rondelle plate large type...
NFE 25514
-
Inox A4
-
-
-
6450530
30
31.40
70
4.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Modèle 410102 - Hexagon head bolt - Stainless steel A4 - DIN 931 - ISO 4014
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Model 79710 - Self cutting insert - Stainless steel
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 64511 - Plain washer large type DIN 9021 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64505 - Plain washer large type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 62602 - Prevalling torque type Hexagon nut plastic insert DIN 985 - S...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Modèle 210201 - Hexagon socket head cap screw - Stainless steel A2 - DIN 91...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 210201EF - Hexagon socket head cap screw with full thread - Stainles...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
07161 - Socket head screws with low head DIN 6912
norelem
30.05.2024
Modèle 415602 - Ecrou frein hexagonal à bague nylon
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 410202 - Hexagon socket button head cap screw - Stainless steel A4- ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
ISO 7093 BUMAX 88 - Plain Washer ISO 7093
BUMAX
28.04.2023
ISO 7089 BUMAX 109 - Plain Washer ISO 7089
BUMAX
28.04.2023
Model 70201 - PLAIN WASHER NORMAL TYPE ISO 7089 200 HV ZINC PLATED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
DIN 440 R - Washers with round hole, especially for wood constructions, for...
Fabory
13.02.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성