您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 50331 - 2 pieces ball valve with ansi flanges (58268) with stainless steel pneumatic actuator (50802)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50331.prj},{NB=bene_inox_450331-80SE_Vanne ouverte},{REF=450331-80SE},{TYPE=Simple effet},{V=Vanne ouverte},{DN=80},{DNPOUCES=3\"},{L1=203},{L2=256},{L3=275},{L4=123},{POIDS=35.60},{X=28},{Y=2},{WEB=https://www.bene-inox.com},{PPATH=50331/50331_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Part number
ⁿ/ₐ
TYPE
Actuator type
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[kg]
Béné Inox 450331-15SE
450331-15SE
Simple effet
15
1/2"
108
134
141
71
4.95
Béné Inox 450331-20SE
450331-20SE
Simple effet
20
3/4"
117
150
164
81
6.80
Béné Inox 450331-25SE
450331-25SE
Simple effet
25
1"
127
156
164
81
7.60
Béné Inox 450331-32SE
450331-32SE
Simple effet
32
1"1/4
140
168
164
81
9.20
Béné Inox 450331-40SE
450331-40SE
Simple effet
40
1"1/2
165
192
210
95
12.95
Béné Inox 450331-50SE
450331-50SE
Simple effet
50
2"
178
201
210
95
15.60
Béné Inox 450331-65SE
450331-65SE
Simple effet
65
2"1/2
190
246
275
123
28.50
Béné Inox 450331-80SE
450331-80SE
Simple effet
80
3"
203
256
275
123
35.60
Béné Inox 450331-15DE
450331-15DE
Double effet
15
1/2"
108
134
141
71
5.05
Béné Inox 450331-20DE
450331-20DE
Double effet
20
3/4"
117
150
141
71
6.95
Béné Inox 450331-25DE
450331-25DE
Double effet
25
1"
127
156
164
81
7.70
Béné Inox 450331-32DE
450331-32DE
Double effet
32
1"1/4
140
168
164
81
9.30
Béné Inox 450331-40DE
450331-40DE
Double effet
40
1"1/2
165
192
210
95
13.30
Béné Inox 450331-50DE
450331-50DE
Double effet
50
2"
178
201
210
95
16.00
Béné Inox 450331-65DE
450331-65DE
Double effet
65
2"1/2
190
246
241
106
28.80
Béné Inox 450331-80DE
450331-80DE
Double effet
80
3"
203
256
275
123
36.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 50330 - 2 pieces ball valve with ansi flanges (58268) with aluminium ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 50341 - 2 pieces ball valve with ansi flanges (58268) with ip68 elect...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50310 - 2 pieces ball valve with ISO flanges (58269) with aluminium ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50325 - 2 pieces ball valve with ISO flanges (58269) with ATEX IP68 ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 58268 - 2 pieces atex class 150 flanged ball valve with iso mounting ...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 50291 - ISO 3-piece ball valve with flanges (58259) with pneumatic s...
BENE INOX - Stainless steel valves, pipes and fittings
07.06.2021
Modèle 50338 - 2 pieces ball valve with ANSI flanges (58268) with Failsafe ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50290 - 3 pieces ball valve with ISO flanges (58259) with aluminium ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 50311 - 2 pieces ball valve with ISO flanges (58269) with stainless s...
BENE INOX - Stainless steel valves, pipes and fittings
04.06.2021
Model 50333 - 2 pieces ball valve with ansi flanges (58268) with ip65 elect...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50339 - 2 pieces ball valve with ANSI flanges (58268) with positioni...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50342 - 2 pieces ball valve with ANSI flanges (58268) with Failsafe ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50345 - 2 pieces ball valve with ANSI flanges (58268) with ATEX IP68...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50343 - 2 pieces ball valve with ANSI flanges (58268) with positioni...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表