Model 4100 - MPT-FPT - High Pressure Valves
Kepner Products
Relief And Check Valves
Inline Valves
High Pressure Valves
Powered by
CAD模型選擇
{kepnerproducts/relief_and_check_valves/inline_valves/high_pressure_valves/model_4100.prj},{NB=4108C-3},{VS=08},{OPR=6000 PSI},{CP=},{CM=C},{ORS=Teflon®},{ORINGI=Teflon®},{SPRING=302 Stainless Steel},{PS1=08},{PCI=MPT (Male)},{PCO=FPT (Female)},{SC=High grade exotic material for services requiring a generally insert seal material or wide temperature range},{A=3.23},{AA=3.23},{B=0.61},{BB=0.61},{C=2.62},{CC=2.62},{D=0.34},{DD=0.34},{E=0.70},{EE=0.70},{G=3/8},{H=3/8},{GH=0.675},{HH=0.675},{MODEL=408},{HX=3.0},{HY=-1.0},{GX=-1.0},{GY=-1.0},{X1=9.790},{TR=-40°F to 300°F},{Y1=3.763},{ME=Liquid or Gas},{DIA=check_high_press.png},{PSIH=3/8\" PIPE},{PSOH=3/8\" PIPE},{FCH=2.4},{CR=0.050},{MPD=0.328},{CE=0.033},{CE2=0.039},{HR=0.580},{HC=0.040},{HC2=0.050}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
VS
Valve Size
[Inch]
IP
Inlet Port
ⁿ/ₐ
OUTP
Outlet Port
ⁿ/ₐ
OPR
Max Working Pressure
ⁿ/ₐ
FC
Max Flow Coefficient
ⁿ/ₐ
OP
Temperature Range
ⁿ/ₐ
MW
Model Weight
[lbs.]
BOD
Body
ⁿ/ₐ
CAP
Cap
ⁿ/ₐ
RET
Retainer
ⁿ/ₐ
POPP
Poppet
ⁿ/ₐ
ORS
O-Ring Seal
ⁿ/ₐ
ORINGI
Internal O-ring Seal
ⁿ/ₐ
SPRING
Spring
ⁿ/ₐ
4104C-3
4104C-3
04
1/8" MPT
1/8" FPT
6000 PSI
0.88
-40°F to 300°F
0.26
Steel
Steel
Steel
Steel
Teflon®
Teflon®
302 Stainless Steel
4106C-3
4106C-3
06
1/4" MPT
1/4" FPT
6000 PSI
1.3
-40°F to 300°F
0.49
Steel
Steel
Steel
Steel
Teflon®
Teflon®
302 Stainless Steel
4108C-3
4108C-3
08
3/8" MPT
3/8" FPT
6000 PSI
2.4
-40°F to 300°F
0.65
Steel
Steel
Steel
Steel
Teflon®
Teflon®
302 Stainless Steel
4110C-3
4110C-3
10
1/2" MPT
1/2" FPT
6000 PSI
3.3
-40°F to 300°F
1.29
Steel
Steel
Steel
Steel
Teflon®
Teflon®
302 Stainless Steel
4112C-3
4112C-3
12
3/4" MPT
3/4" FPT
6000 PSI
5.7
-40°F to 300°F
2.30
Steel
Steel
Steel
Steel
Teflon®
Teflon®
302 Stainless Steel
4116C-3
4116C-3
16
1" MPT
1" FPT
6000 PSI
9.5
-40°F to 300°F
4.11
Steel
Steel
Steel
Steel
Teflon®
Teflon®
302 Stainless Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表