카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 924821 - Slotted countersunk head screw - Plastic P.A 6.6 - DIN 963
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 24 - Plastic fasteners
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_24/924821.prj},{NB=bene_inox_210208-5X16},{REF=210208-5X16},{DXL=M5 x 16},{MAT=PA 6.6},{D=5.0},{L=16},{K=2.50},{DK=9.200},{N=1.200},{T=1.000},{IDNR=},{D3=4.019},{P=0.800},{DF=4.480},{A=1.600},{B=0.000},{X=0.000},{R=0.500},{FORM=0.000},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
K
[mm]
DK
[mm]
N
[mm]
T
[mm]
Béné Inox 210208-3X10
210208-3X10
M3 x 10
PA 6.6
3.0
10
1.65
5.600
0.800
0.600
Béné Inox 210208-3X12
210208-3X12
M3 x 12
PA 6.6
3.0
12
1.65
5.600
0.800
0.600
Béné Inox 210208-3X16
210208-3X16
M3 x 16
PA 6.6
3.0
16
1.65
5.600
0.800
0.600
Béné Inox 210208-3X20
210208-3X20
M3 x 20
PA 6.6
3.0
20
1.65
5.600
0.800
0.600
Béné Inox 210208-4X10
210208-4X10
M4 x 10
PA 6.6
4.0
10
2.20
7.500
1.000
0.800
Béné Inox 210208-4X12
210208-4X12
M4 x 12
PA 6.6
4.0
12
2.20
7.500
1.000
0.800
Béné Inox 210208-4X16
210208-4X16
M4 x 16
PA 6.6
4.0
16
2.20
7.500
1.000
0.800
Béné Inox 210208-4X20
210208-4X20
M4 x 20
PA 6.6
4.0
20
2.20
7.500
1.000
0.800
Béné Inox 210208-4X25
210208-4X25
M4 x 25
PA 6.6
4.0
25
2.20
7.500
1.000
0.800
Béné Inox 210208-4X30
210208-4X30
M4 x 30
PA 6.6
4.0
30
2.20
7.500
1.000
0.800
Béné Inox 210208-5X10
210208-5X10
M5 x 10
PA 6.6
5.0
10
2.50
9.200
1.200
1.000
Béné Inox 210208-5X12
210208-5X12
M5 x 12
PA 6.6
5.0
12
2.50
9.200
1.200
1.000
Béné Inox 210208-5X16
210208-5X16
M5 x 16
PA 6.6
5.0
16
2.50
9.200
1.200
1.000
Béné Inox 210208-5X20
210208-5X20
M5 x 20
PA 6.6
5.0
20
2.50
9.200
1.200
1.000
Béné Inox 210208-5X25
210208-5X25
M5 x 25
PA 6.6
5.0
25
2.50
9.200
1.200
1.000
Béné Inox 210208-5X30
210208-5X30
M5 x 30
PA 6.6
5.0
30
2.50
9.200
1.200
1.000
Béné Inox 210208-5X40
210208-5X40
M5 x 40
PA 6.6
5.0
40
2.50
9.200
1.200
1.000
Béné Inox 210208-6X10
210208-6X10
M6 x 10
PA 6.6
6.0
10
3.00
11.000
1.600
1.200
Béné Inox 210208-6X12
210208-6X12
M6 x 12
PA 6.6
6.0
12
3.00
11.000
1.600
1.200
Béné Inox 210208-6X16
210208-6X16
M6 x 16
PA 6.6
6.0
16
3.00
11.000
1.600
1.200
Béné Inox 210208-6X20
210208-6X20
M6 x 20
PA 6.6
6.0
20
3.00
11.000
1.600
1.200
Béné Inox 210208-6X25
210208-6X25
M6 x 25
PA 6.6
6.0
25
3.00
11.000
1.600
1.200
Béné Inox 210208-6X30
210208-6X30
M6 x 30
PA 6.6
6.0
30
3.00
11.000
1.600
1.200
Béné Inox 210208-8X20
210208-8X20
M8 x 20
PA 6.6
8.0
20
4.00
14.500
2.000
1.600
Béné Inox 210208-8X25
210208-8X25
M8 x 25
PA 6.6
8.0
25
4.00
14.500
2.000
1.600
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Modèle 924825 - Slotted cheese head screw - Plastic P.A 6.6 - DIN 84
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 924827 - Slotted "Poelier" head screw - Plastic PA 6.6 - NFE 25-129
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Model 56200 - Slotted round head wood screw - DIN 96 - Brass
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
BN 48739 - Slot flat head countersunk machine screws, Full thread and coars...
Bossard Inch
29.11.2018
BN 48201 - Slotted flat head machine screws, Full thread and coarse thread,...
Bossard Inch
29.11.2018
BN 48740 - Slot flat head countersunk machine screws, Full thread and fine ...
Bossard Inch
29.11.2018
BN 48799 - Slotted flat head countersunk machine screw, Full thread and fin...
Bossard Inch
29.11.2018
ASME B18.6.3 FHMSS - Slotted Flat Countersunk Head Machine Screws
Fabory
13.02.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성