您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8075 - Vanne manuelle fond de cuve à membrane bw
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
04 - Vannes à membrane aseptique
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/04_vannes_a_membrane_aseptique/8075.prj},{NB=bene_inox_680751-150},{REF=680751-150},{FINITION=SF1},{DNP=1.5\"},{D1=38.1},{D2=160},{L1=207.0},{L2=152},{POIDS=8.69},{INFOS=INFOTEXTE},{WEB=https://www.bene-inox.com},{X=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
FINITION
ⁿ/ₐ
DNP
[pouces]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 680751-100
680751-100
SF1
1"
25.4
119
154.1
123
4.19
Béné Inox 680751-150
680751-150
SF1
1.5"
38.1
160
207.0
152
8.69
Béné Inox 680751-200
680751-200
SF1
2"
50.8
180
274.0
167
11.30
Béné Inox 680751-300
680751-300
SF1
3"
76.2
250
326.1
270
31.53
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表