目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8040 - Welding concentric reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8040.prj},{NB=bene_inox_680404-400300},{REF=680404-400300},{MATIERE=Inox 316L},{FINITION=SF4},{D1P=4\" },{D1=101.60},{D2P=3\"},{D2=76.20},{L=196.9},{POIDS=0,754},{L1=50.8},{L2=44.4},{E1=2.11},{E2=1.65}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
D1P
[pouce]
D1
[mm]
D2P
[pouce]
D2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 680404-050025
680404-050025
Inox 316L
SF4
1/2"
12.70
1/4"
6.35
82.6
0,023
Béné Inox 680404-050038
680404-050038
Inox 316L
SF4
1/2"
12.70
3/8"
9.53
82.6
0,027
Béné Inox 680404-075038
680404-075038
Inox 316L
SF4
3/4"
19.05
3/8"
9.53
82.6
0,045
Béné Inox 680404-075050
680404-075050
Inox 316L
SF4
3/4"
19.05
1/2"
12.70
101.6
0,06
Béné Inox 680404-100038
680404-100038
Inox 316L
SF4
1"
25.40
3/8"
9.53
114.3
0,072
Béné Inox 680404-100050
680404-100050
Inox 316L
SF4
1"
25.40
1/2"
12.70
114.3
0,088
Béné Inox 680404-100075
680404-100075
Inox 316L
SF4
1"
25.40
3/4"
19.05
101.6
0,089
Béné Inox 680404-150038
680404-150038
Inox 316L
SF4
1" 1/2
38.10
3/8"
9.53
152.4
0,142
Béné Inox 680404-150050
680404-150050
Inox 316L
SF4
1" 1/2
38.10
1/2"
12.70
139.7
0,156
Béné Inox 680404-150075
680404-150075
Inox 316L
SF4
1" 1/2
38.10
3/4"
19.05
127.0
0,156
Béné Inox 680404-150100
680404-150100
Inox 316L
SF4
1" 1/2
38.10
1"
25.40
127.0
0,166
Béné Inox 680404-200050
680404-200050
Inox 316L
SF4
2"
50.80
1/2"
12.70
196.9
0,281
Béné Inox 680404-200075
680404-200075
Inox 316L
SF4
2"
50.80
3/4"
19.05
184.2
0,284
Béné Inox 680404-200100
680404-200100
Inox 316L
SF4
2"
50.80
1"
25.40
184.2
0,3
Béné Inox 680404-200150
680404-200150
Inox 316L
SF4
2"
50.80
1" 1/2
38.10
133.4
0,247
Béné Inox 680404-250050
680404-250050
Inox 316L
SF4
2" 1/2
63.50
1/2"
12.70
247.7
0,432
Béné Inox 680404-250075
680404-250075
Inox 316L
SF4
2" 1/2
63.50
3/4"
19.05
235.0
0,437
Béné Inox 680404-250100
680404-250100
Inox 316L
SF4
2" 1/2
63.50
1"
25.40
235.0
0,46
Béné Inox 680404-250150
680404-250150
Inox 316L
SF4
2" 1/2
63.50
1" 1/2
38.10
184.2
0,403
Béné Inox 680404-250200
680404-250200
Inox 316L
SF4
2" 1/2
63.50
2"
50.80
139.7
0,333
Béné Inox 680404-300050
680404-300050
Inox 316L
SF4
3"
76.20
1/2"
12.70
336.6
0,638
Béné Inox 680404-300075
680404-300075
Inox 316L
SF4
3"
76.20
3/4"
19.05
311.2
0,671
Béné Inox 680404-300100
680404-300100
Inox 316L
SF4
3"
76.20
1"
25.40
285.8
0,651
Béné Inox 680404-300150
680404-300150
Inox 316L
SF4
3"
76.20
1" 1/2
38.10
235.0
0,592
Béné Inox 680404-300200
680404-300200
Inox 316L
SF4
3"
76.20
2"
50.80
190.5
0,521
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 8041 - Concentric reducer - Clamp inlet - Welding outlet - Stainless...
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8050 - Eccentric weld reduction
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8043 - Forged welding concentric reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8042 - Clamp concentric reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8014 - 90° welding bend - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8005 - Welding clamp short ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.10.2023
Modèle 8025 - Welding tee - Short and reduced sleeve - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Model 8071 - Manual pc diaphragm valve clamp - stainless steel cf3m (316l)
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 8009 - Solid end cap - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.10.2023
Modèle 62254 - Concentric reducer - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Modèle 8020 - Welding equal tee - Stainless steel 316 L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Model 61227 - Concentric reducer with short straight ends- Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 8004 - Welding clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.10.2023
Modèle 8003 - Welding clamp long ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表