目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8012 - 45°clamp / welding bend - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8012.prj},{NB=bene_inox_680124-400},{REF=680124-400},{MATIERE=Inox 316 L},{FINITION=SF4},{D1P=4\" },{D1=101.60},{D2=119.00},{E=2.11},{L1=114.3},{L2=79.4},{R=152.40},{POIDS=1,086},{ANGLE=45.00},{GORGE=type B},{DG=110.000},{LC=2.850},{L10=51.17},{L20=16.274}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
D1P
pouce
ⁿ/ₐ
D1
[mm]
D2
[mm]
E
[mm]
L1
[mm]
L2
[mm]
R
[mm]
POIDS
[kg]
Béné Inox 680124-050
680124-050
Inox 316 L
SF4
1/2"
12.70
25.00
1.65
57.2
25.4
28.60
0,048
Béné Inox 680124-075
680124-075
Inox 316 L
SF4
3/4"
19.05
25.00
1.65
57.2
25.4
28.60
0,064
Béné Inox 680124-100
680124-100
Inox 316 L
SF4
1"
25.40
50.50
1.65
57.2
28.6
38.10
0,138
Béné Inox 680124-150
680124-150
Inox 316 L
SF4
1" 1/2
38.10
50.50
1.65
63.5
36.5
57.20
0,171
Béné Inox 680124-200
680124-200
Inox 316 L
SF4
2"
50.80
64.00
1.65
76.2
44.5
76.20
0,273
Béné Inox 680124-250
680124-250
Inox 316 L
SF4
2" 1/2
63.50
77.50
1.65
85.7
52.4
95.30
0,389
Béné Inox 680124-300
680124-300
Inox 316 L
SF4
3"
76.20
91.00
1.65
92.1
60.3
114.30
0,514
Béné Inox 680124-400
680124-400
Inox 316 L
SF4
4"
101.60
119.00
2.11
114.3
79.4
152.40
1,086
Béné Inox 680121-050
680121-050
Inox 316 L
SF1
1/2"
12.70
25.00
1.65
57.2
25.4
28.60
0,048
Béné Inox 680121-075
680121-075
Inox 316 L
SF1
3/4"
19.05
25.00
1.65
57.2
25.4
28.60
0,064
Béné Inox 680121-100
680121-100
Inox 316 L
SF1
1"
25.40
50.50
1.65
57.2
28.6
38.10
0,138
Béné Inox 680121-150
680121-150
Inox 316 L
SF1
1" 1/2
38.10
50.50
1.65
63.5
36.5
57.20
0,171
Béné Inox 680121-200
680121-200
Inox 316 L
SF1
2"
50.80
64.00
1.65
76.2
44.5
76.20
0,273
Béné Inox 680121-250
680121-250
Inox 316 L
SF1
2" 1/2
63.50
77.50
1.65
85.7
52.4
95.30
0,389
Béné Inox 680121-300
680121-300
Inox 316 L
SF1
3"
76.20
91.00
1.65
92.1
60.3
114.30
0,514
Béné Inox 680121-400
680121-400
Inox 316 L
SF1
4"
101.60
119.00
2.11
114.3
79.4
152.40
1,086
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 8019 - 88°clamp / welding bend - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
25.03.2021
Modèle 8015 - 90°clamp / welding bend - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8044 - Forged concentric reducer - Clamp inlet - Welding outlet - St...
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8013 - 45°clamp bend - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Model 63453 - Butterfly valve with clamp ends - Gasket EPDM - Stainless ste...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 8020 - Welding equal tee - Stainless steel 316 L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8004 - Welding clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.10.2023
Modèle 8027 - Clamp tee - Reduced sleeve - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8011 - Coude 45° à souder - inox 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Model 63412 - Welding ISO clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 63414 - SMS ferrule to weld - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 61234 - 90° Y part - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 8003 - Welding clamp long ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.10.2023
Modèle 8005 - Welding clamp short ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表